LTC3534

RECOMMENDED FOR NEW DESIGNS

7V, 500mA Synchronous Buck-Boost DC/DC Converter

Viewing:

Overview

  • Regulated Output with Input Voltages Above, Below or Equal to the Output
  • 2.4V to 7V VIN and 1.8V to 7V VOUT Ranges
  • 5V VOUT at 500mA from 4 AA Cells
  • Single Inductor
  • Synchronous Rectification: Up to 94% Efficiency
  • Burst Mode® Operation with 25μA IQ
  • Output Disconnect in Shutdown
  • 1MHz Switching Frequency
  • <1μA Shutdown Current
  • Small Thermally Enhanced 16-Lead (5mm × 3mm × 0.75mm) DFN and 16-Lead GN Packages

The LTC3534 is a wide VIN range, highly efficient, fixed frequency, buck-boost DC/DC converter that operates from input voltages above, below or equal to the output voltage. The topology incorporated in the IC provides a continuous transfer function through all operating modes, making the product ideal for multi-cell Alkaline/NiMH or single Lithium-Ion/Polymer applications where the output voltage is within the battery voltage range.

The LTC3534 offers extended VIN and VOUT ranges of 2.4V to 7V and 1.8V to 7V, respectively. Quiescent current is only 25μA in Burst Mode operation, maximizing battery life in portable applications. Burst Mode operation is user controlled and can be enabled by driving the PWM pin low. If the PWM pin is driven high then fixed frequency switching is enabled.

Other features include fixed 1MHz operating frequency, a <1μA shutdown, short-circuit protection, programmable soft-start, current limit and thermal overload protection. The LTC3534 is available in the thermally enhanced 16-lead (3mm × 5mm) DFN and 16-lead GN packages.

Applications

  • Medical Instruments
  • Portable Barcode Readers
  • Portable Inventory Terminals
  • USB to 5V Supply
  • Handheld GPS

LTC3534
7V, 500mA Synchronous Buck-Boost DC/DC Converter
4 AA Cells to 5V at 500mA Buck-Boost Converter 4 AA Cells to 5V Efficiency vs VIN Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Supervisory Circuits & Reset ICs 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3534
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1227A

LTC3534EDHC Demo Board | 5V, 500mA Synchronous Buck-Boost DC/DC Converter

Product Details

Demonstration Circuit 1227A is a wide VIN, high efficiency, fixed frequency synchronous Buck-Boost converter using the LTC3534EDHC. The LTC3534EDHC topology operates with input voltages above, below or equal to the output voltage, making the product ideal for multi-cell Alkaline/NiMH or single Lithium Ion/Polymer applications where the output voltage is within the battery voltage range.


The LTC3534EDHC operates with a 2.4V to 7V input voltage range and a VOUT range of 1.8V to 7V. The demonstration board has been designed to operate with VIN from 3.6V to 7V and VOUT is set to 5V with an output current up to 500mA.


 


DC1227A
LTC3534EDHC Demo Board | 5V, 500mA Synchronous Buck-Boost DC/DC Converter
DC1227A - Schematic

Latest Discussions

Recently Viewed