LTC3303

RECOMMENDED FOR NEW DESIGNS

5V, 4A Synchronous Step-Down Regulator in 2mm × 2mm FCQFN

Viewing:

Overview

  • High Efficiency: 12mΩ NMOS, 34mΩ PMOS
  • Peak Current Mode Control
    • 27ns Minimum On-Time
    • Wide Bandwidth, Fast Transient Response
  • Low-Ripple Burst Mode® Operation with IQ of 80μA
  • Up to 6MHz Operation
  • Safely Tolerates Inductor Saturation in Overload
  • VIN Range: 2.25V to 5.5V
  • Fixed VOUT Range: 0.5V to 3.65V, Factory Programmed in 50mV Steps
  • VOUT Accuracy: ±1% Overtemperature Range
  • Precision 400mV Enable Threshold
  • Shutdown Current: 1μA
  • Power Good, Internal Compensation and Soft-Start
  • Thermally Enhanced, 12-Pin, 2mm × 2mm, Flip Chip (FCQFN) Package with Side Wettable Flanks
  • AEC-Q100 Qualified for Automotive Applications
LTC3303
5V, 4A Synchronous Step-Down Regulator in 2mm × 2mm FCQFN
LTC3303 Application Circuit LTC3303 Performance Graph
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
Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3303A
  • LTC3303A-05
  • LTC3303C
  • LTC3303C-05
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD-GMSL522-SL

GMSL Carrier Board

Features and Benefits

  • GMSL2 prototyping system supporting the NVIDIA Jetson™ SoCs
  • On-board MAX96724 that allows 4x GMSL2/1 camera inputs that allows for camera module bring-up, debug, and video streaming
  • On-board MAX96717 that can be used for camera emulation and head-unit debug
  • Enables development of GMSL applications with NVIDIA Jetson™ SoC
  • SAMTEC connector that allows connection of any GMSL DPHY EV Kit to the NVIDIA Jetson™
  • Additional inputs: USB, Ethernet, PCIe, and microSD card

Product Details

The AD-GMSL522-SL is a GMSL-enabled NVIDIA Jetson Xavier™ NX-based carrier board and software solution that allows for simple camera to display conversion. This solution creates a scalable, user friendly, GMSL platform for receiving and transmitting data over a gigabit multimedia serial link (GMSL). The platform enables demonstrations and ecosystem development by serving as a hardware platform for software development.

The AD-GMSL522-SL supports two forms of camera input -- either straight CSI data coming through a SAMTEC connector, or via camera modules using GMSL2 or GMSL1 technology to connect to the on-board MAX96724 via COAX connectors. GMSL evaluation kits or any camera utilizing the standard 15- or 22-pin Raspberry Pi connector can be connected here using the AD-GMSLCAMRPI-SL adapter board.

The AD-GMSL522-SL package includes software tools to enable customers in their development of GMSL applications. Among these tools are modified L4T kernels that support certain camera modules and documentation that allows any user to update these kernels for their specific hardware needs.

The design incorporates the MAX96724GTN/VY+ Quad tunneling GMSL2/1 to CSI-2 deserializer and MAX96717GTJ/VY+ CSI-2 to GMSL2 serializer and provides a reliable platform to evaluate high-bandwidth GMSL.

There are two system options available for purchase: the AD-GMSL522-SL which is the base carrier board and does not include the NVIDIA SoM, and the AD-GMSL522-SOM-SL which is the carrier board including the NVIDIA Jetson Xavier™ NX SoM.

APPLICATIONS

  • ADAS Camera Solutions
  • Sensor Fusion ECU
  • Driver and Occupant Monitoring
  • In-cabin Infotainment

eval board
ADRD8012-01Z

FPGA-based 8x GMSL to 10 Gb Ethernet Adapter

Features and Benefits

  • Edge compute platform for machine vision and real-time sensor fusion for autonomous robots and vehicles applications
  • 8 x GMSL2 camera interfaces with up to 6 Gbps/channel
  • 10 Gbps SFP+ Ethernet interface
  • IEEE 1588 Precision Time Protocol for synchronization with host systems and other edge devices
  • Advanced embedded processing capabilities
  • ROS2 compliant
  • Embedded GUI for ease of integration
  • Advanced camera triggering functions and control features
  • Open-source software stack and FPGA design to enable custom applications developmet

Product Details

The ADRD8012-01Z is an edge compute platform enabling low-latency data transfer from eight Gigabit Multimedia Serial Link™ (GMSL) interfaces on to a 10 Gb Ethernet link. The target applications include autonomous robots and vehicles where machine vision and real-time sensor fusion is critical.

The system includes two MAX96724 Quad Tunneling GMSL2/1 to CSI-2 Deserializers, enabling connectivity to eight GMSL cameras. The video data from the cameras is transferred from the MAX96724 deserializers via MIPI CSI2 interfaces to an AMD KV26 System on Module which implements the logic to aggregate the video data from all the GMSL cameras into a 10 Gb Ethernet link, so that it can be sent to a central processing unit.

The IEEE 1588 Precision Time Protocol (PTP) with hardware timestamping is supported, enabling accurate synchronization with host systems and other edge devices. The AD9545 Quad Input, 10-Output, Dual DPLL/IEEE 1588, 1 pps Synchronizer and Jitter Cleaner is used to generate the required clocks for the 10 Gb Ethernet interface and the PTP logic.

A software networking stack can be used to realize the communication over the 10 Gb Ethernet link. Since the system runs Linux tools like gstreamer can be used to send the video data to a host and remote connection into the system is possible via ssh. The software network stack has limitations in terms of the maximum achievable transfer rate, and for this reason there is also the option to have an FPGA accelerated UDP or TCP implementation with Real Time Transfer (RTP) protocol for data packetization, which can get up to the maximum achievable data rate on the 10 Gb ethernet interface.

Accurate camera triggering control is achieved through dedicated FPGA logic, with configurable frequency and phase as well as selecting the trigger source between the internal logic and external signals.

Sixteen (16) general purpose I/O pins are available with software configurable functionality, operating at 3.3 V voltage level. A RS232 dedicated interface can be used to connect UART peripherals such as GNSS devices.

A web-based user interface is available for system configuration and control enabling setting various parameters for camera control and triggering, PTP, GPIOs, and visualizing system diagnostics.

The design is accompanied by an open-source software stack and FPGA design, and reference applications, enabling custom software development to start from a proven implementation.

APPLICATIONS

  • Autonomous robots and vehicles

eval board
AD-GMSL2ETH-SL

OBSOLETE: FPGA-based 8x GMSL to 10 Gb Ethernet Adapter This evaluation board is obsolete and no longer recommended. The replacement board is the ADRD8012-01Z.

Features and Benefits

  • Edge compute platform for machine vision and real-time sensor fusion for autonomous robots and vehicles applications
  • 8 x GMSL2 camera interfaces with up to 6 Gbps/channel
  • 10 Gbps SFP+ Ethernet interface
  • IEEE 1588 Precision Time Protocol for synchronization with host systems and other edge devices
  • Advanced embedded processing capabilities
  • ROS2 compliant
  • Advanced camera triggering functions and control features
  • Open-source software stack and FPGA design to enable custom applications development

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the ADRD8012-01Z.

The AD-GMSL2ETH-SL is an edge compute platform enabling low-latency data transfer from eight Gigabit Multimedia Serial Link™ (GMSL) interfaces on to a 10 Gb Ethernet link. The target applications include autonomous robots and vehicles where machine vision and real-time sensor fusion is critical.

The system includes two MAX96724 Quad Tunneling GMSL2/1 to CSI-2 Deserializers, enabling connectivity to eight GMSL cameras. The video data from the cameras is transferred from the MAX96724 deserializers via MIPI CSI2 interfaces to an AMD KV26 System on Module which implements the logic to aggregate the video data from all the GMSL cameras into a 10 Gb Ethernet link, so that it can be sent to a central processing unit.

The IEEE 1588 Precision Time Protocol (PTP) with hardware timestamping is supported, enabling accurate synchronization with host systems and other edge devices. The AD9545 Quad Input, 10-Output, Dual DPLL/IEEE 1588, 1 pps Synchronizer and Jitter Cleaner is used to generate the required clocks for the 10 Gb Ethernet interface and the PTP logic.

A software networking stack can be used to realize the communication over the 10 Gb Ethernet link. Since the system runs Linux tools like gstreamer can be used to send the video data to a host and remote connection into the system is possible via ssh. The software network stack has limitations in terms of the maximum achievable transfer rate, and for this reason there is also the option to have an FPGA accelerated UDP or TCP implementation with Real Time Transfer (RTP) protocol for data packetization, which can get up to the maximum achievable data rate on the 10 Gb ethernet interface.

Accurate camera triggering control is achieved through dedicated FPGA logic, with configurable frequency and phase as well as selecting the trigger source between the internal logic and external signals.

Sixteen (16) general purpose I/O pins are available with software configurable functionality, operating at 3.3 V voltage level. A RS232 dedicated interface can be used to connect UART peripherals such as GNSS devices.

The design is accompanied by an open-source software stack and FPGA design, and reference applications, enabling custom software development to start from a proven implementation.

APPLICATIONS

  • Autonomous robots and vehicles

eval board
AD-GMSL792MIPI-EVK

GMSL3/2-to-MIPI Deserializer Board for SoC Camera Systems

Features and Benefits

  • 2 × MIPI CSI‑2 output connectors (each up to 4 lanes D‑PHY @ 2.5 Gbps/lane)
  • 2 × GMSL input connectors over 50Ω coax
  • Power over Coax implementation: 12V, 1.2A total output
  • USB‑C 5V input or 6‑pin header alternative power input
  • Compatible with NVIDIA Jetson, Raspberry Pi, and AMD SoC platforms
  • Independent MIPI CSI-2 connector operation available
  • Small form factor, mounting compatible with Raspberry P

Product Details

The AD‑GMSL792MIPI‑EVK is a compact and cost‑effective evaluation kit that converts dual GMSL3/2 camera links into MIPI CSI‑2 for modern system on chip (SoC) platforms. Built around the MAX96792 dual deserializer, it delivers a robust bridge for vision workloads across automotive and industrial applications.

To simplify wiring and speed up integration, the board supports a wide range of image sensors and integrates Power‑over‑Coax so data and power travel on a single coaxial cable. The kit also includes ready‑to‑use reference software with device‑tree overlays and Linux images for supported camera setups, helping you go from power‑up to first frames fast.

Engineered for quick results, it maintains reliable video over cable up to 15 m length with PAM‑4 GMSL3 at 12 Gbps and remains backward compatible with GMSL2 at 6 or 3 Gbps. A bidirectional I2C control channel streamlines camera configuration while the small footprint and flexible mounting make it ideal for rapid GMSL3 camera prototyping.

APPLICATIONS

  • Advanced Driver Assistance Systems (ADAS)
  • Mobile and mounted robotics
  • Autonomous vehicles and automotive cameras
  • Outdoor machines and industrial equipment
  • Smart and flexible manufacturing systems
  • Security and surveillance systems
  • Industrial automation and machine vision

eval board
DC3252A

Evaluating the LTC3303A, 3.3 V to 1.2 V at 4 A, 2 MHz Synchronous Step-Down Regulator in a 2 mm × 2 mm SWF FCQFN

Features and Benefits

  • LTC3303A evaluation board
  • Transient circuit included for load-transient evaluation
  • EMI filter included to reduce noise in EMI emission tests

Product Details

Demonstration Circuit DC3252A features the LTC3303A, 5 V, 4 A synchronous step-down silent switcher operating as a 2 MHz, 3.3 V to 1.2 V, 4 A buck regulator. The LTC3303A supports adjustable output voltages from 0.5 V to VIN. The LTC3303A is a compact, high efficiency, and high-speed synchronous monolithic step-down switching regulator. A minimum on-time of 27 ns enables high VIN to low VOUT conversion.

The DC3252A operating mode can be selected as Burst Mode operation, skip (PS) or forced continuous (FC) mode. Setting JP1 to the SKIP position allows the LTC3303A to sync to a clock frequency from 1.6 MHz to 2.4 MHz. The LTC3303A operates in forced continuous mode when syncing to an external clock. The DC3252A also has an EMI filter to reduce conducted EMI. This EMI filter can be included by applying the input voltage at the VIN EMI terminal. The EMI performance of the board is shown in the EMI Test Results section. The red lines in the EMI performance graphs show the CISPR25 Class 5 peak limits for the conducted and radiated emission tests.

The LTC3303A data sheet gives a complete description of the device, operation, and application information. Full specifications on the LTC3303A are available in the LTC3303A data sheet available from Analog Devices, Inc., and must be consulted with the user guide when using the DC3252A evaluation board. The LTC3303A is assembled in a 2 mm × 2 mm FCQFN package with side wettable flanks (SWF) for visual solder inspection. The layout recommendations for low EMI operation and maximum thermal performance are available in the data sheet section Low EMI PCB Layout.

eval board
AD-GMSL716MIPI-EVK

GMSL2-to-MIPI Deserializer Board for SoC Camera Systems

Features and Benefits

  • 2 × MIPI CSI-2 22P (4 × lanes) ribbon cable connectors
  • 2 × GMSL2 input connectors
  • Power over Coax implementation, 12V, 1.2A total output
  • Input power selection between USB-C 5V or 6-pin connector
  • Compatible with NVIDIA Jetson, Raspberry Pi, and AMD SoC platforms
  • Mounting holes for secure attachment as a shield to Raspberry Pi
  • Small form-factor design for space-constrained applications

Product Details

The AD-GMSL716MIPI-EVK is a compact, cost-effective GMSL2 deserializer evaluation board that bridges GMSL2 serialized video signals to MIPI CSI-2 interfaces for system-on-chip (SoC) platforms. Featuring the MAX96716A dual GMSL2 to CSI-2 deserializer, this board provides a robust solution for automotive and industrial vision applications.

The board addresses the market need for affordable GMSL camera solutions covering multiple sensor types. It implements Power over Coax functionality, allowing both data transmission and power delivery through a single coaxial cable, significantly simplifying system integration and cable management. The evaluation board includes comprehensive reference software with device tree and Linux images for all supported camera types.

Key technical capabilities include support for up to 15-meter cable lengths, 3Gbps or 6Gbps forward link rates, and bidirectional I2C communication for camera control. The board's small form factor and mounting compatibility make it ideal for rapid prototyping and development of GMSL2 camera systems.

APPLICATIONS

  • Advanced Driver Assistance Systems (ADAS)
  • Mobile and mounted robotics
  • Autonomous vehicles and automotive cameras
  • Outdoor machines and industrial equipment
  • Smart and flexible manufacturing systems
  • Security and surveillance systems
  • Industrial automation and machine vision

AD-GMSL522-SL
GMSL Carrier Board
AD-GMSL522-SL Board Photo Angle View AD-GMSL522-SL Board Photo Top View AD-GMSL522-SL Board Photo Bottom View AD-GMSL522-SL Block Diagram
ADRD8012-01Z
FPGA-based 8x GMSL to 10 Gb Ethernet Adapter
ADRD8012-01Z Board Photo Angle View ADRD8012-01Z Board Photo Top View ADRD8012-01Z Board Photo Bottom View
AD-GMSL2ETH-SL
OBSOLETE: FPGA-based 8x GMSL to 10 Gb Ethernet Adapter This evaluation board is obsolete and no longer recommended. The replacement board is the ADRD8012-01Z.
AD-GMSL2ETH-SL Board Photo Angle View AD-GMSL2ETH-SL Board Photo Top View AD-GMSL2ETH-SL Board Photo Bottom View AD-GMSL2ETH-SL Block Diagram
AD-GMSL792MIPI-EVK
GMSL3/2-to-MIPI Deserializer Board for SoC Camera Systems
AD GMSL792MIPI EVK angle evaluation board AD-GMSL792MIPI-EVK Evaluation Board Top View AD-GMSL792MIPI-EVK Evaluation Board Bottom View AD-GMSL792MIPI-EVK Simplified Block Diagram
DC3252A
Evaluating the LTC3303A, 3.3 V to 1.2 V at 4 A, 2 MHz Synchronous Step-Down Regulator in a 2 mm × 2 mm SWF FCQFN
DC3252A Evaluation Board DC3252A Evaluation Board - Top View DC3252A Evaluation Board - Bottom View
AD-GMSL716MIPI-EVK
GMSL2-to-MIPI Deserializer Board for SoC Camera Systems
AD-GMSL716MIPI-EVK Board Photo Angle View AD-GMSL716MIPI-EVK Board Photo Top View AD-GMSL716MIPI-EVK Board Photo Bottom View AD-GMSL716MIPI-EVK Block Diagram

Latest Discussions

Recently Viewed