AD-GMSL716MIPI-EVK
Overview
Features and Benefits
- 2 × MIPI CSI-2 22P (4 × lanes) ribbon cable connectors
- 2 × GMSL2 input connectors
- Power over Coax implementation, 12V, 1.2A total output
- Input power selection between USB-C 5V or 6-pin connector
- Compatible with NVIDIA Jetson, Raspberry Pi, and AMD SoC platforms
- Mounting holes for secure attachment as a shield to Raspberry Pi
- Small form-factor design for space-constrained applications
Product Details
The AD-GMSL716MIPI-EVK is a compact, cost-effective GMSL2 deserializer evaluation board that bridges GMSL2 serialized video signals to MIPI CSI-2 interfaces for system-on-chip (SoC) platforms. Featuring the MAX96716A dual GMSL2 to CSI-2 deserializer, this board provides a robust solution for automotive and industrial vision applications.
The board addresses the market need for affordable GMSL camera solutions covering multiple sensor types. It implements Power over Coax functionality, allowing both data transmission and power delivery through a single coaxial cable, significantly simplifying system integration and cable management. The evaluation board includes comprehensive reference software with device tree and Linux images for all supported camera types.
Key technical capabilities include support for up to 15-meter cable lengths, 3Gbps or 6Gbps forward link rates, and bidirectional I2C communication for camera control. The board's small form factor and mounting compatibility make it ideal for rapid prototyping and development of GMSL2 camera systems.
APPLICATIONS
- Advanced Driver Assistance Systems (ADAS)
- Mobile and mounted robotics
- Autonomous vehicles and automotive cameras
- Outdoor machines and industrial equipment
- Smart and flexible manufacturing systems
- Security and surveillance systems
- Industrial automation and machine vision
Documentation & Resources
-
AD-GMSL716MIPI-EVK User Guide (GitHub)4/16/2026
-
AD-GMSL716MIPI-EVK Web Design Support Package9/22/2025ZIP8 M