ADG824

PRODUCTION

0.5 Ω CMOS 1.65 V to 3.6 V Dual SPDT/2:1 Mux in Mini LFCSP Package

Viewing:

Overview

  • 0.5 Ω typical on resistance
  • 0.85 Ω maximum on resistance at 85°C
  • 1.65 V to 3.6 V operation
  • High current carrying capability: 300 mA continuous
  • Rail-to-rail switching operation
  • Fast switching times <20 ns
  • Typical power consumption (<0.1 μW)
  • 1.3 mm × 1.6 mm mini LFCSP package
ADG824
0.5 Ω CMOS 1.65 V to 3.6 V Dual SPDT/2:1 Mux in Mini LFCSP Package
ADG824 Functional Block Diagram ADG824 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG824
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADG824

ADG824 Evaluation Board

Product Details

The ADG824 evaluation kit contains a fully fitted PCB and a CD that contains the ADG824 data sheet and the EVAL-ADG824 data sheet. The board is fitted with three audio connectors that allow switching between audio devices. All signals applied to the switch can be monitored using the test points provided on the board.

eval board
AD-GMSL792MIPI-EVK

GMSL3/2-to-MIPI Deserializer Board for SoC Camera Systems

Features and Benefits

  • 2 × MIPI CSI‑2 output connectors (each up to 4 lanes D‑PHY @ 2.5 Gbps/lane)
  • 2 × GMSL input connectors over 50Ω coax
  • Power over Coax implementation: 12V, 1.2A total output
  • USB‑C 5V input or 6‑pin header alternative power input
  • Compatible with NVIDIA Jetson, Raspberry Pi, and AMD SoC platforms
  • Independent MIPI CSI-2 connector operation available
  • Small form factor, mounting compatible with Raspberry P

Product Details

The AD‑GMSL792MIPI‑EVK is a compact and cost‑effective evaluation kit that converts dual GMSL3/2 camera links into MIPI CSI‑2 for modern system on chip (SoC) platforms. Built around the MAX96792 dual deserializer, it delivers a robust bridge for vision workloads across automotive and industrial applications.

To simplify wiring and speed up integration, the board supports a wide range of image sensors and integrates Power‑over‑Coax so data and power travel on a single coaxial cable. The kit also includes ready‑to‑use reference software with device‑tree overlays and Linux images for supported camera setups, helping you go from power‑up to first frames fast.

Engineered for quick results, it maintains reliable video over cable up to 15 m length with PAM‑4 GMSL3 at 12 Gbps and remains backward compatible with GMSL2 at 6 or 3 Gbps. A bidirectional I2C control channel streamlines camera configuration while the small footprint and flexible mounting make it ideal for rapid GMSL3 camera prototyping.

APPLICATIONS

  • Advanced Driver Assistance Systems (ADAS)
  • Mobile and mounted robotics
  • Autonomous vehicles and automotive cameras
  • Outdoor machines and industrial equipment
  • Smart and flexible manufacturing systems
  • Security and surveillance systems
  • Industrial automation and machine vision

eval board
AD-GMSL716MIPI-EVK

GMSL2-to-MIPI Deserializer Board for SoC Camera Systems

Features and Benefits

  • 2 × MIPI CSI-2 22P (4 × lanes) ribbon cable connectors
  • 2 × GMSL2 input connectors
  • Power over Coax implementation, 12V, 1.2A total output
  • Input power selection between USB-C 5V or 6-pin connector
  • Compatible with NVIDIA Jetson, Raspberry Pi, and AMD SoC platforms
  • Mounting holes for secure attachment as a shield to Raspberry Pi
  • Small form-factor design for space-constrained applications

Product Details

The AD-GMSL716MIPI-EVK is a compact, cost-effective GMSL2 deserializer evaluation board that bridges GMSL2 serialized video signals to MIPI CSI-2 interfaces for system-on-chip (SoC) platforms. Featuring the MAX96716A dual GMSL2 to CSI-2 deserializer, this board provides a robust solution for automotive and industrial vision applications.

The board addresses the market need for affordable GMSL camera solutions covering multiple sensor types. It implements Power over Coax functionality, allowing both data transmission and power delivery through a single coaxial cable, significantly simplifying system integration and cable management. The evaluation board includes comprehensive reference software with device tree and Linux images for all supported camera types.

Key technical capabilities include support for up to 15-meter cable lengths, 3Gbps or 6Gbps forward link rates, and bidirectional I2C communication for camera control. The board's small form factor and mounting compatibility make it ideal for rapid prototyping and development of GMSL2 camera systems.

APPLICATIONS

  • Advanced Driver Assistance Systems (ADAS)
  • Mobile and mounted robotics
  • Autonomous vehicles and automotive cameras
  • Outdoor machines and industrial equipment
  • Smart and flexible manufacturing systems
  • Security and surveillance systems
  • Industrial automation and machine vision

EVAL-ADG824
ADG824 Evaluation Board
AD-GMSL792MIPI-EVK
GMSL3/2-to-MIPI Deserializer Board for SoC Camera Systems
AD GMSL792MIPI EVK angle evaluation board AD-GMSL792MIPI-EVK Evaluation Board Top View AD-GMSL792MIPI-EVK Evaluation Board Bottom View AD-GMSL792MIPI-EVK Simplified Block Diagram
AD-GMSL716MIPI-EVK
GMSL2-to-MIPI Deserializer Board for SoC Camera Systems
AD-GMSL716MIPI-EVK Board Photo Angle View AD-GMSL716MIPI-EVK Board Photo Top View AD-GMSL716MIPI-EVK Board Photo Bottom View AD-GMSL716MIPI-EVK Block Diagram

Latest Discussions

Recently Viewed