LTC3130

RECOMMENDED FOR NEW DESIGNS

25V, 600mA Buck-Boost DC/DC Converter with 1.6µA Quiescent Current

Viewing:

Overview

  • Regulates VOUT Above, Below or Equal to VIN
  • Wide VIN Range: 2.4V to 25V, <1V to 25V (Using EXTVCC Input)
  • VOUT Range: 1V to 25V
  • Adjustable Output Voltage (LTC3130)
  • Four Selectable Fixed Output Voltages (LTC3130-1)
  • 1.2µA No-Load Input Current in Burst Mode® Operation (VIN = 12V, VOUT = 5V)
  • 600mA Output Current in Buck Mode
  • Pin-Selectable 850mA/450mA Current Limit (LTC3130)
  • Up to 95% Efficiency
  • Pin-Selectable Burst Mode Operation
  • 1.2MHz Ultralow Noise PWM Frequency
  • Accurate RUN Pin Threshold n Power Good Indicator
  • Programmable Maximum Power Point Control
  • IQ = 500nA in Shutdown
  • Thermally-Enhanced 20-Lead 3mm × 4mm QFN and 16-Lead MSOP Packages
LTC3130
25V, 600mA Buck-Boost DC/DC Converter with 1.6µA Quiescent Current
LTC3130 Typical Application Image 1 LTC3130 Typical Application Image 2 LTC3130 Package Image 1 LTC3130 Package Image 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Ideal Diodes and PowerPath Controllers 1
LTC4419 RECOMMENDED FOR NEW DESIGNS 18V Dual Input Micropower PowerPath Prioritizer
Overvoltage & Overcurrent Protectors 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3130
  • LTC3130-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2355A

LTC3130EUD Demo Board | Synchronous Buck-Boost, 2.4V ≤ VIN ≤ 25V, VOUT = 5V @ 600mA

Product Details

Demonstration Circuit 2355A features the LTC3130, a wide input voltage, wide output voltage operating range, high efficiency, low noise monolithic DC/DC buck-boost converter that can provide up to 600mA output current in buck mode.


The LTC3130 operates from input voltages of 2.4V to 25V. The demo board has been designed with the adjustable output voltage set to 5V. The LTC3130 incorporates a proprietary low noise switching algorithm which optimizes efficiency with input voltages above, below or equal to the output voltage and ensures seamless transitions between operating modes.

eval board
DC2397A

LTC3130EUD-1 Demo Board | Synchronous Buck-Boost, 2.4V ≤ VIN ≤ 25V, VOUT = 1.8V/3.3V/5V/12V @ 600mA

Product Details

Demonstration circuit 2397A features the LTC3130-1, a wide input voltage, wide output voltage operating range, high efficiency, low noise monolithic DC/DC buck-boost converter that provides 600mA of output current when in buck mode.


The LTC3130-1 has 4-pin selectable output voltages (1.8V, 3.3V, 5V and 12V) and operates from input voltages of 2.4V to 25V. The LTC3130-1 incorporates a proprietary low noise switching algorithm which optimizes efficiency with input voltages above, below, or equal to the output voltage and ensures seamless transitions between operating modes.

DC2355A
LTC3130EUD Demo Board | Synchronous Buck-Boost, 2.4V ≤ VIN ≤ 25V, VOUT = 5V @ 600mA
DC2355A Demo Board DC2355A Demo Board DC2355A Demo Board DC2355A Demo Board DC2355A Demo Board DC2355A - Schematic
DC2397A
LTC3130EUD-1 Demo Board | Synchronous Buck-Boost, 2.4V ≤ VIN ≤ 25V, VOUT = 1.8V/3.3V/5V/12V @ 600mA
DC2397A Evaluation Board DC2397A Evaluation Board - Top View DC2397A Evaluation Board - Bottom View DC2397A - Schematic

Latest Discussions

Recently Viewed