LTC4419
RECOMMENDED FOR NEW DESIGNS18V Dual Input Micropower PowerPath Prioritizer
- Part Models
- 8
- 1ku List Price
- Starting From $4.20
Overview
- Selects Highest Priority Valid Supply from Two Inputs
- Wide 1.8V to 18V Operating Range
- Internal Dual 2Ω, 0.5A Switches
- Low 3.6µA Operating Current
- Low 320nA V2 Current When V1 Connected to OUT
- Blocks Reverse and Cross Conduction Currents
- Reverse Supply Protection to –15V
- V2 Freshness Seal/Ship Mode
- ±1.5% Accurate Adjustable Switchover Threshold
- Two Auxiliary ±2.3% Accurate Voltage Comparators
- Overcurrent and Thermal Protection
- Thermally Enhanced 10-Pin 3mm × 3mm DFN and 12-Lead Exposed Pad MSOP Packages
The LTC4419 is a dual input monolithic PowerPath™ prioritizer with low operating current, that provides backup switchover for keeping critical circuitry alive during brown out and power loss conditions. Unlike diode-OR products, little current is drawn from the inactive supply even if its voltage is greater than the active supply.
Internal 2Ω, current limited PMOS switches provide power path selection from a primary input (V1) or a backup input (V2) to the output. An adjustable voltage monitor set via an external resistive divider provides flexibility in setting the V1 to V2 switchover threshold. When primary input V1 drops, the ADJ monitor input causes OUT to be switched to V2. Fast non-overlap switchover circuitry prevents both reverse and cross conduction while minimizing output droop.
The LTC4419 has two auxiliary comparators with open-drain outputs that provide flexible voltage monitoring. The V2ON output indicates if V2 is powering OUT. Freshness seal mode prevents V2 battery discharge during storage or shipment.
Applications
- Low Power Battery Backup
- Portable Equipment
- Point-of-Sale (POS) Equipment
Documentation
Data Sheet 1
User Guide 1
Video 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4419CDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC4419CDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC4419CMSE#PBF | 12-Lead MSOP w/ EP | ||
| LTC4419CMSE#TRPBF | 12-Lead MSOP w/ EP | ||
| LTC4419IDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC4419IDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC4419IMSE#PBF | 12-Lead MSOP w/ EP | ||
| LTC4419IMSE#TRPBF | 12-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2020 - 20_0129 Laser Mark Conversion for 12-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC4419CMSE#PBF | PRODUCTION | |
| LTC4419CMSE#TRPBF | PRODUCTION | |
| LTC4419IMSE#PBF | PRODUCTION | |
| LTC4419IMSE#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
| LTC4231 | RECOMMENDED FOR NEW DESIGNS | Micropower Hot Swap Controller |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC4419
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.