LTC2903-1

PRODUCTION

Precision Quad Supply Monitor in 6-Lead SOT-23

Viewing:

Overview

  • Ultralow Voltage Reset: VCC = 0.5V Guaranteed
  • Monitor Four Inputs Simultaneously
    • 3.3V, 2.5V, 1.8V, ADJ (LTC2903-A1)
    • 5V, 3.3V, 2.5V, 1.8V (LTC2903-B1)
    • 5V, 3.3V, 1.8V, –5.2V (LTC2903-C1)
    • 3.3V, ADJ, ADJ, ADJ (LTC2903-D1)
    • 5V, ADJ, ADJ, ADJ (LTC2903-E1)
  • Guaranteed Threshold Accuracy: ±1.5% of Monitored Voltage over Temperature
  • 10% (A1, B1, C1) and 5% (D1, E1) Undervoltage Monitoring
  • Low Supply Current: 20µA Typical
  • 200ms Reset Time Delay
  • Active Low Open-Drain RST Output
  • Power Supply Glitch Immunity
  • Low Profile (1mm) SOT-23 (ThinSOT) Package

The LTC2903-1 monitors up to four supply voltages. The common reset output remains low until all four inputs have been in compliance for 200ms. Voltage thresholds maintain ±1.5% accuracy over temperature (with respect to the monitored voltage). The LTC2903-1 features an open-drain RST output with a weak internal pullup.

Internal supply voltage (VCC) is generated from the greater voltage on the V1, V2 inputs. VCC = V1 for LTC2903-D1 and LTC2903-E1. The RST output is guaranteed to sink at least 5µA (VOL = 0.15V) for VCC down to 0.5V and will typically conduct current down to 0V. Quiescent current is 20µA typical, making the LTC2903-1 ideal for power conscious systems. The LTC2903-1 is available in a 6-lead low profile (1mm) SOT-23 package.

Applications

  • Multivoltage Systems
  • Optical Networking Systems
  • Cell Phone Base Stations
  • Network Servers

LTC2903-1
Precision Quad Supply Monitor in 6-Lead SOT-23
Low Voltage Reset Pull-Down Performance vs External Pull-Up Current and Input Supply Voltage Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2903-A1
  • LTC2903-B1
  • LTC2903-C1
  • LTC2903-D1
  • LTC2903-E1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC2903-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed