LTC2865
PRODUCTION±60V Fault Protected 3V to 5.5V RS485/RS422 Transceivers
- Part Models
- 12
- 1ku List Price
- Starting From $2.32
Overview
- Protected from Overvoltage Line Faults to ±60V
- 3V to 5.5V Supply Voltage
- 20Mbps or Low EMI 250kbps Data Rate
- ±15kV ESD Interface Pins, ±8kV All Other Pins
- Extended Common Mode Range: ±25V
- Guaranteed Fail-safe Receiver Operation
- High Input Impedance Supports 256 Nodes
- 1.65V to 5.5V Logic Supply Pin (VL) for Flexible Digital Interface (LTC2865)
- MP-Grade Option Available (–55°C to 125°C)
- Fully Balanced Differential Receiver Thresholds for Low Duty Cycle Distortion
- Current Limited Drivers and Thermal Shutdown
- Pin Compatible with LT1785 and LT1791
- Available in DFN and Leaded Packages
The LTC2862/LTC2863/LTC2864/LTC2865 are low power, 20Mbps or 250kbps RS485/RS422 transceivers operating on 3V to 5.5V supplies that feature ±60V overvoltage fault protection on the data transmission lines during all modes of operation, including power-down. Low EMI slew rate limited data transmission is available in a logic-selectable 250kbps mode in the LTC2865 and in 250kbps versions of the LTC2862-LTC2864. Enhanced ESD protection allows these parts to withstand ±15kV HBM on the transceiver interface pins without latch-up or damage.
Extended ±25V input common mode range and full fail-safe operation improve data communication reliability in electrically noisy environments and in the presence of large ground loop voltages.
| Part Number | Duplex | Enables | Max Data Rate | VL Pin |
| LTC2862-1 | Half | Yes | 20M | No |
| LTC2862-2 | Half | Yes | 250k | No |
| LTC2863-1 | Full | No | 20M | No |
| LTC2863-2 | Full | No | 250k | No |
| LTC2864-1 | Full | Yes | 20M | No |
| LTC2864-2 | Full | Yes | 250k | No |
| LTC2865 | Full | Yes | 20M/250k | Yes |
Applications
- Supervisory Control and Data Acquisition (SCADA)
- Industrial Control and Instrumentation Networks
- Automotive and Transportation Electronics
- Building Automation, Security Systems and HVAC
- Medical Equipment
- Lighting and Sound System Control
Documentation
Data Sheet 1
Technical Articles 1
Video 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2865CDE#PBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2865CDE#TRPBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2865CMSE#PBF | 12-Lead MSOP w/ EP | ||
| LTC2865CMSE#TRPBF | 12-Lead MSOP w/ EP | ||
| LTC2865HDE#PBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2865HDE#TRPBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2865HMSE#PBF | 12-Lead MSOP w/ EP | ||
| LTC2865HMSE#TRPBF | 12-Lead MSOP w/ EP | ||
| LTC2865IDE#PBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2865IDE#TRPBF | 12-Lead DFN (4mm x 3mm w/ EP) | ||
| LTC2865IMSE#PBF | 12-Lead MSOP w/ EP | ||
| LTC2865IMSE#TRPBF | 12-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0016 Bond Wire Change from Gold to Copper Wire (Notification Only) |
||
| LTC2865CDE#PBF | PRODUCTION | |
| LTC2865CDE#TRPBF | PRODUCTION | |
| LTC2865CMSE#PBF | PRODUCTION | |
| LTC2865CMSE#TRPBF | PRODUCTION | |
|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
| LTC2865CMSE#PBF | PRODUCTION | |
| LTC2865CMSE#TRPBF | PRODUCTION | |
| LTC2865HMSE#PBF | PRODUCTION | |
| LTC2865HMSE#TRPBF | PRODUCTION | |
| LTC2865IMSE#PBF | PRODUCTION | |
| LTC2865IMSE#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0129 Laser Mark Conversion for 12-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC2865CMSE#PBF | PRODUCTION | |
| LTC2865CMSE#TRPBF | PRODUCTION | |
| LTC2865HMSE#PBF | PRODUCTION | |
| LTC2865HMSE#TRPBF | PRODUCTION | |
| LTC2865IMSE#PBF | PRODUCTION | |
| LTC2865IMSE#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Pulse-Width Modulation (PWM) & Pulse Generators 1 | ||
| LTC6993 | TimerBlox: Monostable Pulse Generator (One Shot) | |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC2865
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.