LTC2632

PRODUCTION

Dual 12-/10-/8-Bit SPI VOUT DACs with 10ppm/°C Reference

Viewing:

Overview

  • Integrated Precision Reference
    • 2.5V Full-Scale 10ppm/°C (LTC2632-L)
    • 4.096V Full-Scale 10ppm/°C (LTC2632-H)
  • Maximum INL Error: ±1.5LSB (LTC2632A-12)
  • Low Noise: 0.75mVP-P 0.1Hz to 200kHz
  • Guaranteed Monotonic –40°C to 125°C Automotive Temperature Range
  • Selectable Internal or External Reference
  • 2.7V to 5.5V Supply Range (LTC2632-L)
  • Low Power Operation 0.4mA at 3V
  • Power-On-Reset to Zero-Scale/Mid-Scale
  • Double-Buffered Data Latches
  • 8-Lead ThinSOT Package
LTC2632
Dual 12-/10-/8-Bit SPI VOUT DACs with 10ppm/°C Reference
LTC2632 Application Circuit LTC2632 Pin Configuration LTC2632 Performance Graph
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
Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 1
LTC2644 PRODUCTION Dual 12-/10-/8-Bit PWM to VOUT DACs with 10ppm/°C Reference
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed