LT8303

RECOMMENDED FOR NEW DESIGNS

100VIN Micropower Isolated Flyback Converter with 150V/450mA Switch

Viewing:

Overview

  • 5.5V to 100V Input Voltage Range
  • 450mA, 150V Internal DMOS Power Switch
  • Up to 5W of Output Power
  • Low Quiescent Current:
    • 70μA in Sleep Mode
    • 280μA in Active Mode
  • Boundary Mode Operation at Heavy Load
  • Low-Ripple Burst Mode® Operation at Light Load
  • Minimum Load <0.5% (Typ) of Full Output
  • VOUT Set with a Single External Resistor
  • No Transformer Third Winding or Opto-Isolator Required for Regulation
  • Accurate EN/UVLO Threshold and Hysteresis
  • Internal Compensation and Soft-Start
  • 5-Lead TSOT-23 Package
  • AEC-Q100 Qualified for Automotive Applications

The LT8303 is a micropower high voltage isolated flyback converter. By sampling the isolated output voltage directly from the primary-side flyback waveform, the part requires no third winding or opto-isolator for regulation. The output voltage is programmed with a single external resistor. Internal compensation and soft-start further reduce external component count. Boundary mode operation provides a small magnetic solution with excellent load regulation. Low ripple Burst Mode operation maintains high efficiency at light load while minimizing the output voltage ripple. A 450mA, 150V DMOS power switch is integrated along with all high voltage circuitry and control logic into a 5-lead thinSOT package.

The LT8303 operates from an input voltages range of 5.5V to 100V and can deliver up to 5W of isolated output power. The high level of integration and the use of boundary and low ripple burst modes result in a simple to use, low component count, and high efficiency application solution for isolated power delivery.

APPLICATIONS

  • Isolated Telecom, Datacom, Automotive, Industrial, and Medical Power Supplies
  • Isolated Auxiliary/Housekeeping Power Supplies

LT8303
100VIN Micropower Isolated Flyback Converter with 150V/450mA Switch
6V to 80Vin, 5Vout Isolated Flyhack Converter Efficiency vs Load Current LT8303 Package Image
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
Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8303
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
AD-BMSE2E3W-SL

72 V to 96 V Battery Management System for Electric 2- and 3-Wheelers

Features and Benefits

  • Variable 72 V to 96 V voltage range, suitable for E2W/E3W applications
  • ASIL-D compliant and automotive grade BMS chip
  • Built-in charge, pre-charge, and discharge circuitry
  • 1.8 mV total measurement error (TME) for cell voltage monitoring
  • High performance cell/pack voltage and current monitoring​
  • On-board isoSPI communication​
  • Low Power Cell Monitoring (LPCM) capability​
  • GPIO Controllable FET Monitoring​
  • ADBMS6830 GPIO input ready for NTC sensors​
  • Low Power MAX32690 MCU​
  • UART and CAN Communication​
  • SOC and SOH thru Enhanced Coulomb Counting Technique​
  • E2W/E3W Basic System Behavior Modes​
  • Embedded Application-ready (via CLI)​
  • With GUI capable of the following measurements and fault detection:​
    • Cell Monitoring​
    • Voltage and Current Pack Monitoring​
    • Charge Current Monitoring​
    • Discharge Current Monitoring​
    • Temperature Monitoring​
    • Cell OV/UV Detection​
    • Cell/GPIO Open-wire Detection​
    • Cell Balancing​

Product Details

The AD-BMSE2E3W-SL is a BMS reference design for light electric vehicles (LEVs). With a voltage range of 72 V to 96 V, this solution is suitable for electric 2-wheeler and 3-wheeler vehicles with high current capacity ranging up to 100 A. ​​

This single-board system utilizes the best-in-class ADBMS6830 cell monitoring chip that is capable of monitoring up to 2x 16-channel. This board also features battery pack monitoring using the ADBMS2950. ​The ADBMS6822 dual isoSPI transceiver provides a built-in 2-wire reversible isoSPI connection, which simplifies the communication of BMS parts in a daisy chain configuration before sending the data to SPI lines in the microcontroller. ​​

The on-board MAX32690 MCU, when loaded with the firmware, can perform BMS measurements such as cell voltage (average and filtered), and pack voltage and pack current measurement. The board also has a charge, pre-charge, and discharge mode that can be controlled by the ADBMS2950 pack monitor chip.​

The AD-BMSE2E3W-SL is designed to perform either in embedded mode or using a GUI, where it calculates the battery's State of Charge (SoC) and State of Health (SoH) through enhanced coulomb counting technique.​

APPLICATIONS

  • Electric and hybrid 2-wheeler vehicles
  • Electric and hybrid 3-wheeler vehicles
  • Light electric vehicles

eval board
DC2490A

LT8303ES5 Isolated Demo Board | No-Opto Flyback, 36V ≤ VIN ≤ 72V, VOUT = 5V @ up to 0.84A

Product Details

Demonstration circuit 2490A is a micropower no-opto isolated flyback converter featuring the LT8303. This demo circuit outputs 5V, and maintains tight regulation with a load current from 2.5mA to 0.84A over an input voltage from 36V to 72V. The output current capability increases with the input voltage, as shown in the Performance Summary table.

AD-BMSE2E3W-SL
72 V to 96 V Battery Management System for Electric 2- and 3-Wheelers
AD-BMSE2E3W-SL Board Photo Angle View AD-BMSE2E3W-SL Board Photo Top View AD-BMSE2E3W-SL Board Photo Bottom View AD-BMSE2E3W-SL Block Diagram
DC2490A
LT8303ES5 Isolated Demo Board | No-Opto Flyback, 36V ≤ VIN ≤ 72V, VOUT = 5V @ up to 0.84A
DC2490A - Schematic

Latest Discussions

Recently Viewed