LT1991

PRODUCTION

Precision, 100µA Gain Selectable Amplifier

Viewing:

Overview

  • Pin Configurable as a Difference Amplifier, Inverting and Noninverting Amplifier
  • Difference Amplifier
    • Gain Range 1 to 13
    • CMRR >75dB
  • Noninverting Amplifier
    • Gain Range 0.07 to 14
  • Inverting Amplifier
    • Gain Range -0.08 to -13
  • Gain Error <0.04%
  • Gain Drift < 3ppm/°C
  • Wide Supply Range: Single 2.7V to Split ±18V
  • Micropower: 100µA Supply Current
  • Precision: 50µV Maximum Input Offset Voltage
  • 560kHz Gain Bandwidth Product
  • Rail-to-Rail Output
  • Space Saving 10-Lead MSOP and DFN Packages

The LT1991 combines a precision operational amplifier with eight precision resistors to form a one-chip solution for accurately amplifying voltages. Gains from -13 to 14 with a gain accuracy of 0.04% can be achieved using no external components. The device is particularly well suited for use as a difference amplifier, where the excellent resistor matching results in a common mode rejection ratio of greater than 75dB.

The amplifier features a 50µV maximum input offset voltage and a gain bandwidth product of 560kHz. The device operates from any supply voltage from 2.7V to 36V and draws only 100µA supply current on a 5V supply. The output swings to within 40mV of either supply rail.

The resistors have excellent matching, 0.04% over temperature for the 450k resistors. The matching temperature coefficent is guaranteed less than 3ppm/°C. The resistors are extremely linear with voltage, resulting in a gain nonlinearity of less than 10ppm.

The LT1991 is fully specified at 5V and ±15V supplies and from -40°C to 85°C. The device is available in space saving 10-lead MSOP and low profile (0.8mm) 3mm × 3mm DFN packages.

Applications

  • Handheld Instrumentation
  • Medical Instrumentation
  • Strain Gauge Amplifiers
  • Differential to Single-Ended Conversion

LT1991
Precision, 100µA Gain Selectable Amplifier
Rail-to-Rail Gain = 1 Difference Amplifier Distribution of Resistor Matching Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1991

LT1991 Online Design Tool - BETA

Online Design Tool – BETA helps configure difference amplifier gain and topology with consideration for supply and output common mode limitations, analyzes noise and input impedance, and generates a downloadable LTSpice file for further simulation.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC819A

LT1990CS8/LT1991CMS/LT1995CMS | Configurable Gain Amplifiers, V+ = +2.5V to +15V, V– = –2.5V to –15V

Product Details

DC819A Demo Board for:

LT1990 ±250V Input Range G = 1, 10, Micropower, Difference Amplifier

LT1995 30MHz, 1000V/µs Gain Selectable Amplifier

LT1991 Precision, 100µA Gain Selectable Amplifier

DC819A
LT1990CS8/LT1991CMS/LT1995CMS | Configurable Gain Amplifiers, V+ = +2.5V to +15V, V– = –2.5V to –15V
DC819A - Schematic

Latest Discussions

Recently Viewed