LT1913

PRODUCTION

25V, 3.5A, 2.4MHz Step-Down Switching Regulator

Viewing:

Overview

  • Wide Input Range: 3.6V to 25V
  • 3.5A Maximum Output Current
  • Adjustable Switching Frequency: 200kHz to 2.4MHz
  • Low Shutdown Current: IQ < 1μA
  • Integrated Boost Diode
  • Synchronizable Between 250kHz to 2MHz
  • Power Good Flag
  • Saturating Switch Design: 95mΩ On-Resistance
  • 0.790V Feedback Reference Voltage
  • Output Voltage: 0.79V to 25V
  • Thermal Protection
  • Soft-Start Capability
  • Small 10-Pin (3mm × 3mm) DFN Packages

The LT1913 is an adjustable frequency (200kHz to 2.4MHz) monolithic buck switching regulator that accepts input voltages up to 25V. A high efficiency 95mΩ switch is included on the die along with a boost Schottky diode and the necessary oscillator, control, and logic circuitry. Current mode topology is used for fast transient response and good loop stability. Shutdown reduces input supply current to less than 1μA while a resistor and capacitor on the RUN/SS pin provide a controlled output voltage ramp (soft-start). A power good flag signals when VOUT reaches 91% of the programmed output voltage. The LT1913 is available in 10-Pin 3mm × 3mm DFN packages with exposed pads for low thermal resistance.

Applications

  • Automotive Battery Regulation
  • Power for Portable Products
  • Distributed Supply Regulation
  • Industrial Supplies
  • Wall Transformer Regulation

LT1913
25V, 3.5A, 2.4MHz Step-Down Switching Regulator
5V Step-Down Converter Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1913
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1316A

LT1913EDD | 36V, 3.5A, 2.4MHz Step-Down Switching Regulator

Product Details

DC1316A: Demo Board for LT1913 25V, 3.5A, 2.4MHz Step-Down Switching Regulator.

DC1316A
LT1913EDD | 36V, 3.5A, 2.4MHz Step-Down Switching Regulator
DC1316A - Schematic

Latest Discussions

Recently Viewed