Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC7950

RECOMMENDED FOR NEW DESIGNS

2 GHz to 28 GHz, GaAs pHEMT MMIC Low Noise Amplifier

Viewing:

Overview

  • Output power for 1 dB compression (P1dB): 16 dBm typical
  • Saturated output power (PSAT): 19.5 dBm typical
  • Gain: 15 dB typical
  • Noise figure: 2.0 dB typical
  • Output third-order intercept (IP3): 26 dBm typical
  • Supply voltage: 5 V at 64 mA
  • 50 Ω matched input/output
HMC7950
2 GHz to 28 GHz, GaAs pHEMT MMIC Low Noise Amplifier
HMC7950 Functional Block Diagram HMC7950 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

eval board
EVAL-HMC7950

HMC7950 Evaluation Board

Product Details

The HMC7950LS6 evaluation board is a two-layer board fabricated using Rogers 4350 and using best practices for high frequency RF design. The RF input and RF output traces have a 50 Ω characteristic impedance.

The evaluation board and populated components are designed to operate over the ambient temperature range of −40°C to +85°C. For proper bias sequence, please see the Applications Information section of the datasheet.

EVAL-HMC7950
HMC7950 Evaluation Board
EV-1HMC7950LS6ANGLE-web EV-1HMC7950LS6BOTTOM-web EV-1HMC7950LS6TOP-web

Latest Discussions

Recently Viewed