ADUM7704
RECOMMENDED FOR NEW DESIGNS16-Bit, Isolated, Sigma-Delta Modulator
- Part Models
- 6
- 1ku List Price
- Starting From $6.68
Overview
- 5 MHz to 21 MHz main clock input frequency
- Offset drift vs. temperature: ±0.25 µV/°C maximum
- SNR: 82 dB typical
- 16 bits, no missing codes
- Full-scale analog input voltage range: ±64 mV
- ENOB: 13 bits typical
- IDD1: 10 mA maximum
- On-board digital isolator
- Operating temperature range
- −40°C to +125°C (16-lead SOIC_W)
- −40°C to +105°C (8-lead SOIC_IC)
- High isolation common-mode transient immunity: 150 kV/µs minimum, VDD2 = 3.3 V
- Wide-body SOICs
- Safety and regulatory approvals
- ADuM7704 wide-body, 16-lead SOIC_W and ADuM7704 wide-body with increased creepage, 8-lead SOIC_IC
- UL 1577
- VISO = 5700 V rms for 1 minute
- IEC/EN/CSA 62368-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 1401 VPEAK
The ADuM7704 is a high performance, second-order, Σ-Δ modulator that converts an analog input signal into a high speed, single-bit data stream, with on-chip digital isolation based on Analog Devices, Inc., iCoupler® technology. The device operates from a 4.5 V to 20 V power supply range (VDD1) and accepts a pseudo differential input signal of ±50 mV (±64 mV full-scale). The pseudo differential input is ideally suited to shunt voltage monitoring in high voltage applications where galvanic isolation is required.
The analog input is continuously sampled by a high performance analog modulator and converted to a ones density digital output stream with a data rate of up to 21 MHz. The original information can be reconstructed with an appropriate sinc3 digital filter to achieve an 82 dB signal-to-noise ratio (SNR) at 78.1 kSPS with a 256 decimation rate and a 20 MHz master clock. The serial input and output operates from a 5 V or a 3.3 V supply (VDD2).
The serial interface is digitally isolated. High speed complementary metal-oxide semiconductor (CMOS) technology, combined with monolithic transformer technology, results in the on-chip isolation providing outstanding performance characteristics, superior to alternatives such as optocoupler devices. The ADuM7704 is available in a 16-lead, wide-body SOIC_W with an operating temperature range of −40°C to +125°C and an 8-lead, wide-body SOIC_IC with an operating temperature range of −40°C to +105°C.
APPLICATIONS
- Shunt current monitoring
- AC motor controls
- Power and solar inverters
- Wind turbine inverters
- Analog-to-digital and optoisolator replacement
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Safety and Regulatory Compliance 1
Safety and Regulatory Compliance 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM7704-8BRIZ | 8-Lead SOIC (Increased Creepage) | ||
| ADUM7704-8BRIZ-RL | 8-Lead SOIC (Increased Creepage) | ||
| ADUM7704-8BRIZ-RL7 | 8-Lead SOIC (Increased Creepage) | ||
| ADUM7704BRWZ | 16-Lead SOIC Wide | ||
| ADUM7704BRWZ-RL | 16-Lead SOIC Wide | ||
| ADUM7704BRWZ-RL7 | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 26, 2025 - 25_0064 Update Data Sheet Regulatory Information for Select Isolated ADC Products |
||
| ADUM7704BRWZ | PRODUCTION | |
| ADUM7704BRWZ-RL | PRODUCTION | |
| ADUM7704BRWZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.