ADUM6221A
RECOMMENDED FOR NEW DESIGNSDual-Channel Isolator with Integrated DC-to-DC Converter
- Part Models
- 4
- 1ku List Price
- Starting From $4.88
Overview
- isoPower integrated, isolated DC-to-DC converter
- 100 mA output supply
- Meets CISPR 32/EN55032 Class B emission limits up to 5 Mbps at full load on a 2-layer PCB
- Dual DC to 100 Mbps signal isolation channels
- 28-lead, fine pitch, SOIC with 8.3 mm minimum creepage
- High temperature operation: 125°C maximum
- High common-mode transient immunity: 100 kV/µs
- Safety and regulatory approvals
- UL 1577
- VISO = 5000 V rms for 1 minute
- IEC/EN/CSA 62368-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- CQC GB 4943.1
- DIN EN IEC 60747-17 (VDE 0884-17) (pending)
- VIORM = 596 V peak
The ADuM6221A is a dual-channel digital isolators with an isoPower ®, integrated, isolated DC-to-DC converter. Based on the Analog Devices, Inc., iCoupler® technology, the DC-to-DC converter provides regulated, isolated power that meets CISPR 32/EN 55032 Class B limits at full load on a 2-layer printed circuit board (PCB) with ferrites. Popular voltage combinations and the associated output current levels are listed in Table 1.
The ADuM6221A eliminates the need for a separate, isolated DC-to-DC converter in 500 mW, isolated designs. The iCoupler chip scale transformer technology is used for isolated logic signals and for the magnetic components of the DC-to-DC converter. The result is a small form factor and total isolation solution.
The ADuM6221A isolators provide two independent isolation channels (for more details, see the Pin Configurations and Function Descriptions section).
Applications
- RS-232 transceivers
- Power supply start-up bias and gate drives
- Isolated sensor interfaces
- Automotive on-board charger (OBC) and DC-to-DC
- Industrial programmable logic controllers (PLCs)
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM6221ABRNZ3 | 28-Lead SOIC (Wide, Finer Pitch) | ||
| ADUM6221ABRNZ3-RL | 28-Lead SOIC (Wide, Finer Pitch) | ||
| ADUM6221ABRNZ5 | 28-Lead SOIC (Wide, Finer Pitch) | ||
| ADUM6221ABRNZ5-RL | 28-Lead SOIC (Wide, Finer Pitch) |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on ADUM6221A yet. Have something to say?
Start a Discussion on EngineerZone®