ADuM4137

RECOMMENDED FOR NEW DESIGNS

High Voltage, Isolated IGBT Gate Driver with Fault Detection

Viewing:

Part Details

  • 6 A peak drive output capability
  • Internal turn off NFET, on resistance: <0.95 Ω
  • Internal turn on PFET, on resistance: <1.18 Ω
  • Split emitter overcurrent detection
  • Miller clamp output with gate sense input
  • Isolated fault output
  • Isolated temperature sensor read back
  • Propagation delay
    • Rising: 105 ns typical
    • Falling: 107 ns typical
  • Minimum pulse width: 70 ns
  • Operating junction temperature range (−40°C to +150°C)
  • VDD1 and VDD2 UVLO
  • ASC input
  • 8.3 mm creepage distance
  • Safety and regulatory approvals
    • 5 kV rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A
    • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
  • VIORM = 849 VPEAK (reinforced/basic)
  • AEC-Q100 qualified for automotive applications
ADuM4137
High Voltage, Isolated IGBT Gate Driver with Fault Detection
ADuM4137 Functional Block Diagram ADuM4137 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

ADuM4137 Evaluation Software Labview Source Code

adum4137-eval-software


Tools & Simulations


Evaluation Kits

eval board
EVAL-ADuM4137

ADuM4137 Evaluation Board

Features and Benefits

  • 6 A peak drive output capability
  • Output power device resistance: <1 Ω
  • Test infrastructure for
    • SPI communication
    • Miller clamp
    • Desaturation detection
    • Two overcurrent protection pins
    • Two temperature sensor pins
    • Fault reporting
    • Two dummy loads

Product Details

The EVAL-ADuM4137EBZ board demonstrates the advanced features of the ADuM4137 while maintaining flexibility in a testing environment. The EVAL-ADuM4137EBZ board layout delivers a circuit that is easy to manipulate via jumper pins. A more optimized layout is possible and increases the performance of the system.

The EVAL-ADuM4137EBZ board works with the USB-SDP-CABLEZ programming cable to access the secondary side electronically erasable programmable read only memory (EEPROM) and includes the option to drive the serial peripheral interface (SPI) bus with any other SPI compatible system. The USB-SDP-CABLEZ operates with a 3.3 V logic supply, while the ADuM4137 has an internal 5 V regulator. A resistor divider on the MISO line is included in the R21 and R22 resistors to allow interfacing.

This guide demonstrates how to use the ADuM4137 evaluation software for accessing the user trim bits and explains how to simulate EEPROM settings and program bits into nonvolatile memory.

For full details on the ADuM4137, see the ADuM4137 data sheet, which should be consulted in conjunction with this user guide when using this evaluation board.

EVAL-ADuM4137
ADuM4137 Evaluation Board
EVAL-ADuM4137EBZ Image

Latest Discussions

Recently Viewed