ADuM231E
RECOMMENDED FOR NEW DESIGNSRobust 5kV RMS Triple Channel Digital Isolators, Output Enable (2/1 Channel Directionality)
- Part Models
- 8
- 1ku List Price
- Starting From $1.81
Overview
- High common-mode transient immunity: 100 kV/μs
- High robustness to radiated and conducted noise
- Low propagation delay: 13 ns maximum for 5 V operation,
- 15 ns maximum for 1.8 V operation
- 150 Mbps maximum data rate
- Safety and regulatory approvals (pending)
- UL 1577
- VISO = 5000 V rms for 1 minute
- IEC/EN/CSA 62368-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- CQC GB 4943.1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 849 V peak
- Low dynamic power consumption
- 1.8 V to 5 V level translation
- High temperature operation: 125°C
- Fail-safe high or low options
- 16-lead, RoHS compliant, SOIC package
The ADuM230D/ADuM230E/ADuM231D/ADuM231E are triple-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed, complementary metal-oxide semiconductor (CMOS) and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics superior to alternatives such as optocoupler devices and other integrated couplers. The maximum propagation delay is 13 ns with a pulse width distortion of less than 3 ns at 5 V operation. Channel matching is tight at 3.0 ns maximum.
The ADuM230D/ADuM230E/ADuM231D/ADuM231E data channels are independent and are available in a variety of configurations with a withstand voltage rating of 5.0 kV rms. The devices operate with the supply voltage on either side ranging from 1.8 V to 5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier.
Unlike other optocoupler alternatives, dc correctness is ensured in the absence of input logic transitions. Two different fail-safe options are available, by which the outputs transition to a predetermined state when the input power supply is not applied or the inputs are disabled.
Applications
- General-purpose multichannel isolation
- Serial peripheral interface (SPI)/data converter isolation
- Industrial field bus isolation
Documentation
Data Sheet 1
User Guide 2
Safety and Regulatory Compliance 1
Brochure 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM231E0BRIZ | 16-Lead SOIC (Increased Creepage) | ||
| ADUM231E0BRIZ-RL | 16-Lead SOIC (Increased Creepage) | ||
| ADUM231E0BRWZ | 16-Lead SOIC Wide | ||
| ADUM231E0BRWZ-RL | 16-Lead SOIC Wide | ||
| ADUM231E1BRIZ | 16-Lead SOIC (Increased Creepage) | ||
| ADUM231E1BRIZ-RL | 16-Lead SOIC (Increased Creepage) | ||
| ADUM231E1BRWZ | 16-Lead SOIC Wide | ||
| ADUM231E1BRWZ-RL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 29, 2025 - 25_0067 Update Data Sheet Regulatory Information for Select Data Isolator Products |
||
| ADUM231E0BRIZ | PRODUCTION | |
| ADUM231E0BRIZ-RL | PRODUCTION | |
| ADUM231E0BRWZ | PRODUCTION | |
| ADUM231E0BRWZ-RL | PRODUCTION | |
| ADUM231E1BRIZ | PRODUCTION | |
| ADUM231E1BRIZ-RL | PRODUCTION | |
| ADUM231E1BRWZ | PRODUCTION | |
| ADUM231E1BRWZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADUM342E | RECOMMENDED FOR NEW DESIGNS | 5.7 kV/3.0 kV rms Quad Digital Isolators |