ADUM1442

RECOMMENDED FOR NEW DESIGNS

Micropower Quad-Channel Digital Isolator, Default High (2/2 Channel Directionality)

Viewing:

Overview

  • Ultralow power operation
    • 3.3 V operation (typical)
      • 5.6 μA per channel quiescent current, refresh enabled
      • 0.3 μA per channel quiescent current, refresh disabled
      • 148 μA/Mbps per channel typical dynamic current
    • 2.5 V operation (typical)
      • 3.1 μA per channel quiescent current, refresh enabled
      • 0.1 μA per channel quiescent current, refresh disabled
      • 117 μA/Mbps per channel typical dynamic current
  • Small, 16-lead QSOP and 20-Lead SSOP
  • Bidirectional communication
  • Up to 2 Mbps data rate (NRZ)
  • High temperature operation: 125°C
  • High common-mode transient immunity: >25 kV/μs
  • Safety and regulatory approvals     
    • 16-Lead QSOP package
      • UL 1577 (VISO = 2500 V rms for 1 minute)
      • IEC/CSA 60950-1
      • DIN EN IEC 60747-17 (VDE 0884-17)
        • VIORM = 565 V peak
  • 20-Lead SSOP package
    • UL 1577 (VISO = 3750 V rms for 1 minute)
    • IEC/EN/CSA 62368-1
    • IEC/EN/CSA 60601-1
    • DIN EN IEC 60747-17 (VDE 0884-17)
      • VIORM = 645 V peak
  • Intrinsic safety
    • UL, IECEx, CSA ATEx 2813, CSA UKEx 0518
    • II 1G Ex ia IIC Ga
ADUM1442
Micropower Quad-Channel Digital Isolator, Default High (2/2 Channel Directionality)
ADuM1440-1441-1442-1445-1446-1447 Functional Block Diagram ADuM1442-1447 Pin Configuration
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
ADUM1442 IBIS Models 2


Evaluation Kits

eval board
EVAL-ADUM144X

ADUM144x Evaluation Board

Product Details

The EVAL-ADuM144x-EBZ supports the ADuM144x family of ultra low power, quad channel isolators. It provides a JEDEC standard QSOP16 pad layout, support for signal distribution, loop back, bypass capacitors and loads referenced to VDDX or GNDX. Signal sources can be wired onto the board as well as brought in through Edge mounted SMA connectors (not provided) or terminal blocks for power connections. The board includes 200 mil header positions for compatibility with Tektronix active probes.

The board follows best PCB design practices for four layer boards, including a full power and ground plane on each side of the isolation barrier. No other EMI or noise mitigation practices are included in this board.

eval board
EVAL-ADUM144X

ADUM144x Evaluation Board

Product Details

The EVAL-ADuM144x-EBZ supports the ADuM144x family of ultra low power, quad channel isolators. It provides a JEDEC standard QSOP16 pad layout, support for signal distribution, loop back, bypass capacitors and loads referenced to VDDX or GNDX. Signal sources can be wired onto the board as well as brought in through Edge mounted SMA connectors (not provided) or terminal blocks for power connections. The board includes 200 mil header positions for compatibility with Tektronix active probes.

The board follows best PCB design practices for four layer boards, including a full power and ground plane on each side of the isolation barrier. No other EMI or noise mitigation practices are included in this board.

EVAL-ADUM144X
ADUM144x Evaluation Board
EVAL-ADuM1441EBZ Image
EVAL-ADUM144X
ADUM144x Evaluation Board
EVAL-ADuM1441EBZ Image

Latest Discussions

Recently Viewed