ADV7282

NOT RECOMMENDED FOR NEW DESIGNS

10-Bit, 4× Oversampled SDTV Video Decoder with Differential Inputs and Deinterlacer

Viewing:

Overview

  • Worldwide NTSC/PAL/SECAM color demodulation support
  • One 10-bit analog-to-digital converter (ADC), 4× oversampling per channel for CVBS, Y/C, and YPrPb modes
  • ADV7282: 4 analog video input channels with on-chip antialiasing filter
  • ADV7282-M: 6 analog video input channels with on-chip antialiasing filter
  • Video input support for CVBS (composite), Y/C (S-Video), and YPrPb (component)
  • Fully differential, pseudo differential, and single-ended CVBS video input support
  • NTSC/PAL/SECAM autodetection
  • Up to 4 V common-mode input range solution
  • Excellent common-mode noise rejection capabilities
  • 5-line adaptive 2D comb filter and CTI/DNR video enhancement
  • Adaptive Digital Line Length Tracking (ADLLT), signal processing, and enhanced FIFO management provide mini-time base correction (TBC) functionality
  • See data sheet for additional features
ADV7282
10-Bit, 4× Oversampled SDTV Video Decoder with Differential Inputs and Deinterlacer
ADV7282 Functional Block Diagram ADV7282 Pin Configuration
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
Parts Product Life Cycle Description
ADV7282A NOT RECOMMENDED FOR NEW DESIGNS 10-Bit, 4× Oversampled SDTV Video Decoder with Differential Inputs
Modal heading
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
EVAL-ADV7282

ADV7282EBZ Evaluation Board

Product Details

The EVAL-ADV7282EBZ is an evaluation board for the ADV7282. The EVAL-ADV7282BZ consists of an ADV7282 video decoder and an ADV7391 video encoder.


Analog video is fed into the Video Inputs (Ain1 to Ain4). The analog video from the Video Inputs is fed into the ADV7282 video decoder. The ADV7282 video decoder converts the analog video it into an 8 bit ITU656 digital stream.


The ITU656 digital output stream of the ADV7282 is fed to header J5 and into the ADV7391 video encoder. The ADV7391 video encoder converts the digital stream into an analog YPbPr output. The analog YPbPr output is fed to the Video Ouptut connectors on the EVAL-ADV7282EBZ.


eval board
EVAL-ADV7282MEBZ

ADV7282MEBZ Evaluation Board

Product Details

The EVAL-ADV7282MEBZ is an evaluation board for the ADV7282-M. Analog video is fed into the Video Inputs (Ain1 to Ain6). The EVAL-ADV7282MEBZ can receive analog video in a variety of formats.

EVAL-ADV7282MEBZ converts analog video into an MIPI® CSI-2 output (8-bit YCrCb 4:2:2).

he MIPI® CSI-2 output of the consists of one differential data lane (D0+ and D0-) and one differential clock lane (Clk+ and Clk-). These are output to the SMA connectors on the EVAL-ADV7282MEBZ.

EVAL-ADV7282
ADV7282EBZ Evaluation Board
EVAL-ADV7282MEBZ
ADV7282MEBZ Evaluation Board

Latest Discussions

Recently Viewed