ADT7470
PRODUCTIONTemperature Sensor Hub and Fan Controller
- Part Models
- 3
- 1ku List Price
- Starting From $3.19
Overview
- Monitors and Controls Speed of up to 4 Fans Independently
- PWM Outputs Drive each Fan under Software Control
- FULL_SPEED Input Allows Fans to be Blasted 100% by External Hardware
- Tristate ADDR Pin Allows up to 3 Devices on a Single Bus
- Monitors up to 10 Remote Temperature Sensors
- SMBALERT Interrupt Signals Failures to System Controller
- Temperature Decoder Interprets TMP05 / TMP06 Temperature Sensors and Communicates Values over I2C Bus
- See datasheet for additional features
The ADT74701 controller is a multichannel temperature sensor and PWM fan controller and fan speed monitor for systems requiring active cooling. It is designed to interface directly to an I2C® bus. The ADT7470 can monitor up to 10 daisy-chained TMP05 temperature sensors. It can also monitor and control the speed of four fans, in automatic or in manual control loops.
A FULL_SPEED input is provided to allow the fans to be blasted to maximum speed, via external hardware control, under extreme thermal conditions or on system startup. An SMBALERT interrupt communicates error conditions such as fan under speed and over temperature measurements to the system service processor. Individual error conditions can then be read from status registers over the I2C bus.
APPLICATIONS
- Servers
- Networking and telecommunications equipment
- Desktops
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADT7470ARQZ | 16-Lead QSOP | ||
| ADT7470ARQZ-REEL | 16-Lead QSOP | ||
| ADT7470ARQZ-REEL7 | 16-Lead QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 26, 2010 - 10_0001 Halogen Free Material Change for QSOP Products |
||
| ADT7470ARQZ | PRODUCTION | |
| ADT7470ARQZ-REEL | PRODUCTION | |
| ADT7470ARQZ-REEL7 | PRODUCTION | |
|
Jul 21, 2009 - 09_0144 ADT7470 Data sheet functional description corrections |
||
| ADT7470ARQZ | PRODUCTION | |
| ADT7470ARQZ-REEL | PRODUCTION | |
| ADT7470ARQZ-REEL7 | PRODUCTION | |
|
Apr 8, 2009 - 09_0060 ADT7470 Metal mask edit |
||
| ADT7470ARQZ | PRODUCTION | |
| ADT7470ARQZ-REEL | PRODUCTION | |
| ADT7470ARQZ-REEL7 | PRODUCTION | |
|
Oct 10, 2008 - 08_0058 Wafer Fab transfer from 6" C5 Analog Devices, Ireland to 8" C5 TSMC, Taiwan |
||
| ADT7470ARQZ | PRODUCTION | |
| ADT7470ARQZ-REEL | PRODUCTION | |
| ADT7470ARQZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.