ADT7411

PRODUCTION

SPI-/I2C-Compatible, 10-Bit Digital Temperature Sensor and 8-Channel ADC

Viewing:

Overview

  • 10-bit temperature-to-digital converter 
  • 10-bit 8-channel ADC 
    • DC input bandwidth 
    • Input range: 0 V to 2.25 V and 0 V to VDD
  • Temperature range: −40°C to +120°C 
  • Temperature sensor accuracy of ±0.5°C 
  • Supply range: 2.7 V to 5.5 V 
  • Power-down current : <10 μA
  • Internal 2.25 VREF option
  • Double-buffered input logic 
  • I2C, SPI, QSPI™, MICROWIRE™, and DSP compatible
  • 4-wire serial interface 
  • SMBus packet error checking (PEC) compatible
  • 16-lead QSOP

The ADT7411 combines a 10-bit temperature-to-digital converter and a 10-bit 8-channel ADC in a 16-lead QSOP. This includes a band gap temperature sensor and a 10-bit ADC to monitor and digitize the temperature reading to a resolution of 0.25°C. The ADT7411 operates from a single 2.7 V to 5.5 V supply. The input voltage on the ADC channels has a range of 0 V to 2.25 V and the input bandwidth is dc. The reference for the ADC channels is derived internally. The ADT7411 provides two serial interface options: a 4-wire serial interface compatible with SPI, QSPI, MICROWIRE, and DSP interface standards, and a 2-wire SMBus/I2C interface. It features a standby mode that is controlled via the serial interface.

The ADT7411’s wide supply voltage range, low supply current, and SPI-/I2C-compatible interface make it ideal for a variety of applications, including PCs, office equipment, and domestic appliances.

Applications

  • Portable battery-powered instruments 
  • PCs
  • Smart battery chargers
  • Telecommunications systems electronic test equipment
  • Domestic appliances 
  • Process controls

ADT7411

SPI-/I2C-Compatible, 10-Bit Digital Temperature Sensor and 8-Channel ADC

ADT7411 Functional Block Diagram ADT7411 Pin Configuration
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
EVAL-ADT7411

ADT7411 Evaluation Board

Product Details

The ADT7411 evaluation board allows the ADT7411 digital temperature sensor to be quickly and easily evaluated using a PC. Using the evaluation board and its accompanying software, the ADT7411 evaluation board can be interfaced to a PC via a USB port.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-ADT7411
ADT7411 Evaluation Board

Latest Discussions

Recently Viewed