ADT7318

Obsolete

±0.5°C Accurate Digital Temperature Sensor and Quad Voltage Output 8-Bit DACs

Viewing:

Overview

  • ADT7316—four 12-bit DACs
  • ADT7317—four 10-bit DACs
  • ADT7318—four 8-bit DACs
  • Buffered voltage output
  • Guaranteed monotonic by design over all codes 
  • 10-bit temperature-to-digital converter
  • Temperature range: −40°C to +120°C
  • Temperature sensor accuracy of ±0.5°C
  • Supply range: 2.7 V to 5.5 V
  • See datasheet for additional information
ADT7318
±0.5°C Accurate Digital Temperature Sensor and Quad Voltage Output 8-Bit DACs
ADT7316/ADT7317/ADT7318 Functional Block Diagram
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADT7316 PRODUCTION ±0.5°C Accurate Digital Temperature Sensor and Quad Voltage Output 12-Bit DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed