ADRF5022

RECOMMENDED FOR NEW DESIGNS

Silicon SPDT Switch, Nonreflective, 100 MHz to 45 GHz

Viewing:

Overview

  • Ultra-wideband frequency range: 100 MHz to 45 GHz
  • Nonreflective design
  • Low insertion loss
    • 1.2 dB typical to 18 GHz
    • 1.9 dB typical to 40 GHz
    • 2.3 dB typical to 45 GHz
  • High Isolation: 43 dB typical to 45 GHz
  • High input linearity
    • 0.1 dB power compression (P0.1dB): 31 dBm
    • Third-order intercept (IP3): 55 dBm
  • High power handling at TCASE = 85°C
    • 30 dBm through path
    • 24 dBm terminated path
    • 30 dBm hot switching (RFC port)
  • RF settling time (0.1 dB final RF output): 30 ns
  • No low-frequency spurious signals
  • All off-state control
  • Positive control interface: CMOS-/LVTTL-compatible
  • 20-terminal, 3.0 mm × 3.0 mm LGA package
  • Pin-compatible with ADRF5023, low-frequency cutoff version
ADRF5022
Silicon SPDT Switch, Nonreflective, 100 MHz to 45 GHz
ADRF5022 Functional Block Diagram ADRF5022 Pin Configuration ADRF5022 - Chip Image
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
EM-Plugs NEW

EM-Based RF Digital Twin Models

View Details

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5022

Evaluating the ADRF5022 Silicon SPDT Switch, Nonreflective, 100 MHz to 45 GHz

Features and Benefits

  • Full-featured evaluation board for the ADRF5022
  • Easy connection to the test equipment
  • Thru line for calibration

Product Details

The ADRF5022 is a single-pole, double-throw (SPDT) switch manufactured in the silicon process.

The user guide describes the ADRF5022-EVALZ evaluation board, designed to evaluate the features and performance of the ADRF5022. Figure 1 in the user guide shows a photograph of the evaluation board.

Full specifications on the ADRF5022 are available in the ADRF5022 data sheet available from Analog Devices, Inc., and must be consulted with the user guide when using the ADRF5022-EVALZ evaluation board.

eval board
EVAL-ADRF5022

Evaluating the ADRF5022 Silicon SPDT Switch, Nonreflective, 100 MHz to 45 GHz

Features and Benefits

  • Full-featured evaluation board for the ADRF5022
  • Easy connection to the test equipment
  • Thru line for calibration

Product Details

The ADRF5022 is a single-pole, double-throw (SPDT) switch manufactured in the silicon process.

The user guide describes the ADRF5022-EVALZ evaluation board, designed to evaluate the features and performance of the ADRF5022. Figure 1 in the user guide shows a photograph of the evaluation board.

Full specifications on the ADRF5022 are available in the ADRF5022 data sheet available from Analog Devices, Inc., and must be consulted with the user guide when using the ADRF5022-EVALZ evaluation board.

EVAL-ADRF5022
Evaluating the ADRF5022 Silicon SPDT Switch, Nonreflective, 100 MHz to 45 GHz
ADRF5023 Evaluation Board - Angle ADRF5023 Evaluation Board - Top ADRF5023 Evaluation Board - Bottom
EVAL-ADRF5022
Evaluating the ADRF5022 Silicon SPDT Switch, Nonreflective, 100 MHz to 45 GHz
ADRF5023 Evaluation Board - Angle ADRF5023 Evaluation Board - Top ADRF5023 Evaluation Board - Bottom

Latest Discussions

Recently Viewed