ADMV9615

RECOMMENDED FOR NEW DESIGNS

60 GHz Millimeterwave Short Data Link

Viewing:

Overview

  • Meets V-band worldwide frequency requirements
  • Integrated omnidirectional circularly polarized antenna
  • Integrated high band and low band diplexer for improved multipath distortion
  • Full duplex operation
  • Simple AM scheme
  • Data rate: 1Gbps
  • Ultralow latency
  • Short link communication distance: 1 cm to 5 cm
  • Receiver frequency: 59.85 GHz
  • Transmitter frequency: 63.2625 GHz
  • Transmitter gain setting range: −3 dB to +32 dB
  • Integrated transmitter PA power detector
  • Receiver gain setting range: −10 dB to +69 dB
  • RF, IF, and BB gain control
  • Integrated receiver and transmitter frequency synthesizers
  • Integrated reference clock
  • On-chip temperature sensors
  • DC-coupled baseband input and output
  • 3-wire digital SPI
  • 34.70 mm × 29.89, 52-terminal printed circuit assembly (PCA)
ADMV9615
60 GHz Millimeterwave Short Data Link
ADMV9615 Functional Block Diagram ADMV9615 - ANGLE ADMV9615 - TOP ADMV9615 - BOTTOM ADMV9615 Chip
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADMV9615 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed