ADMV7320

RECOMMENDED FOR NEW DESIGNS

E-Band Upconverter SiP, 81 GHz to 86 GHz

Viewing:

Part Details

  • Maximum conversion gain: 33 dB typical
  • Gain tuning range: 40 dB minimum
  • PSAT: 26 dBm typical for a gain = 23.5 dB and 19.5 dB
  • OIP3: 31 dBm typical for a gain = 23.5 dB and POUT = 16.5 dBm per tone
  • OP1dB: 25 dBm typical for a gain = 23.5 dB and 19.5 dB
  • Built-in power detector
  • Built-in envelope detector for LO nulling
  • Fully integrated, surface-mount, 50-terminal, 16.00 mm × 14.00 mm LGA_CAV package
ADMV7320
E-Band Upconverter SiP, 81 GHz to 86 GHz
ADMV7320 Functional Block Diagram ADMV7320 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADMV7320

ADMV7320 Evaluation Board

Features and Benefits

  • Simplified power-up with on-board LDO regulators
  • Gain tuning and device bias adjustment with potentiometers
  • Option to bypass LDO regulators with connector jumpers

Product Details

The ADMV7320-EVALZ evaluation board incorporates the ADMV7320 with low dropout (LDO) regulators, potentiometers, and a waveguide back plate to allow quick and easy evaluation of the ADMV7320. The LDO regulators allow the ADMV7320 to be powered on by ±5 V dc supplies. Potentiometers allow gates tuning for various gain range.

The ADMV7320 is a fully integrated system in package (SiP) inphase/quadrature (I/Q) upconverter that operates from 81 GHz to 86 GHz.

For full details, see the ADMV7320 data sheet, which must be consulted and used in conjunction with this user guide when using the ADMV7320-EVALZ.

EVAL-ADMV7320
ADMV7320 Evaluation Board
 ADMV7320 Evaluation Board  ADMV7320 Evaluation Board  ADMV7320 Evaluation Board

Latest Discussions

Recently Viewed