ADMT4000

RECOMMENDED FOR NEW DESIGNS

True Power-On Multiturn Sensor

Viewing:

Overview

  • True Power-On multiturn counter
  • 46-turn magnetic sensor
  • >16k° digital output
  • ±0.25° accuracy
  • Measurement update rate 100 kSPS
  • 16 mT to 31 mT operating range
  • Internal temperature sensor
  • IC supply, 3.3 V
  • SPI interface, 1.8 V to 5 V
  • Junction temperature range: -40°C to +150°C
  • 24-pin TSSOP
  • Industrial applications
ADMT4000
True Power-On Multiturn Sensor
ADMT4000 Functional Block Diagram ADMT4000 Pin Configuration
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
Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
LT3461A PRODUCTION 3MHz Step-Up DC/DC Converters with Integrated Schottky in ThinSOT
LT3467 PRODUCTION 1.1A Step-Up DC/DC Converter with Integrated Soft-Start
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

MAGMagIC: Web-Based Magnetic Simulation Tool

MAGMagIC is a powerful, free-to-use, web-based magnetic simulation tool developed by Analog Devices and EMC Gems. It supports the import of magnets and stray magnetic field shields in STEP file format and enables simulations using both standard and custom materials.

To request access to the tool, please click the button below. Please ensure you read and accept the license agreement, as access will only be granted upon acceptance of the terms and conditions.

Request Tool

Design Tool 1


Evaluation Kits

eval board
ADMAG3476

ADMT4000 Magnet and Stray Magnetic Field Shield

Features and Benefits

  • Magnet Assembly with an Integrated Stray Magnetic Field Shield
  • Optional PCB-Mounted Stray Magnetic Field Shield
  • Magnetic Stray Field Shielding Effectiveness at 5mT
    • ADMAGB3476 and ADMAGMECH04 ≈ 88 %
    • ADMAGB3476 Only ≈ 59 %
  • Low Angular Hysteresis
  • 16mT to 31mT Operating Range
  • −40°C to +125°C Temperature Range
  • Industrial and Automotive Applications

Recommended magnet supplier is Max Baermann GmbH.
Max Baermann GmbH - Magnetherstellung in höchster Präzision

Product Details

The ADMAGB3476 and ADMAGMECH04 provide a robust solution for maintaining magnetic window requirements of the ADMT4000. The integrated shielding provides protection against stray magnetic fields, which is crucial for accurate measurements. The integrated magnet shield rotates with the magnet to result in low angular hysteresis. Manufactured from samarium cobalt (SmCo), the magnet maintains the magnetic operating window of the ADMT4000 over the entire temperature range.

APPLICATIONS

  • ADMT4000 Multiturn Absolute Position Sensing without Power
  • Contactless Position Measurement
  • Brushless DC Motor Control and Positioning
  • Actuator Control and Positioning

eval board
EVAL-ADMT4000

Evaluating the ADMT4000 Zero Power Multiturn Sensor

Features and Benefits

Product Details

The ADMT4000 is a magnetic turn, counter sensor capable of recording turns of an external magnetic field with zero power. The absolute position, including the number of turns, is reported via a serial peripheral interface (SPI). The EVAL-ADMT4000SD1Z evaluation board allows for the evaluation of the ADMT4000 zero power, multiturn sensor by providing a flexible hardware platform with accompanying graphical user interface (GUI). The EVAL-ADMT4000SD1Z features the ADMT4000 in an end of shaft magnet configuration, Figure 1. The evaluation kit is composed of an EVAL-ADMT4000SD1Z and a magnetic stimulus on a printed circuit board (PCB) mount. To operate with the provided GUI, the EVAL-SDP-CS1Z (SDP-S) or EVAL-SDP-CB1Z (SDP-B) is required, interchangeably referred to as the SDP controller board within this user guide.

The EVAL-ADMT4000SD1Z allows a detailed evaluation of the ADMT4000. The GUI demonstrates turn count, angular measurement, diagnostic measurements, and device configuration. The EVAL-ADMT4000SD1Z is fitted with a coil to enable magnetic reset of the turn-count sensor. Time stamped captured data can be logged to a technical data management streaming (TDMS) file. The TDMS file format allows large data sets to be stored and indexed. Data logs contain the device settings in addition to time stamped data and fault status.

The EVAL-ADMT4000SD1Z also provides 2.54 mm headers for power and digital signals that allow the user to evaluate the EVALADMT4000SD1Z with an external microcontroller platform and start the system software development. The PCB is designed so that the sensor board can be broken off of the SDP interface section to provide a smaller form factor. Power supplies can be sourced from either the USB port via the SDP controller board, or an external bench supply.

For full details of the EVAL-ADMT4000SD1Z, see the ADMT4000 data sheet, which must be consulted in conjunction with this user guide, when using the EVAL-ADMT4000SD1Z evaluation board.

ADMAG3476
ADMT4000 Magnet and Stray Magnetic Field Shield
ADMAG3476 Evaluation Board Photo ADMAG3476 Evaluation Board Photo ADMAG3476 Evaluation Board Photo ADMAG3476 Evaluation Board Photo ADMAG3476 Evaluation Board Photo ADMAG3476 Evaluation Board Photo ADMAG3476 Evaluation Board Photo
EVAL-ADMT4000
Evaluating the ADMT4000 Zero Power Multiturn Sensor
EV-ADMT4000SDZ Evaluation Board EV-ADMT4000SDZ Evaluation Board - Top View EV-ADMT4000SDZ Evaluation Board - Bottom View

Reference Designs

CN0602
ADMT4000 TSSOP Industrial Reference Design
Figure 1. Circuit Diagram Illustrating the Use of a Pulse Generator and Coil for GMR Sensor Magnetic Reset

Latest Discussions

Recently Viewed