User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Magnet Assembly with an Integrated Stray Magnetic Field Shield
- Optional PCB-Mounted Stray Magnetic Field Shield
- Magnetic Stray Field Shielding Effectiveness at 5mT
- ADMAGB3476 and ADMAGMECH04 ≈ 88 %
- ADMAGB3476 Only ≈ 59 %
- Low Angular Hysteresis
- 16mT to 31mT Operating Range
- −40°C to +125°C Temperature Range
- Industrial and Automotive Applications
Recommended magnet supplier is Max Baermann GmbH.
Max Baermann GmbH - Magnetherstellung in höchster Präzision
Product Details
The ADMAGB3476 and ADMAGMECH04 provide a robust solution for maintaining magnetic window requirements of the ADMT4000. The integrated shielding provides protection against stray magnetic fields, which is crucial for accurate measurements. The integrated magnet shield rotates with the magnet to result in low angular hysteresis. Manufactured from samarium cobalt (SmCo), the magnet maintains the magnetic operating window of the ADMT4000 over the entire temperature range.
APPLICATIONS
- ADMT4000 Multiturn Absolute Position Sensing without Power
- Contactless Position Measurement
- Brushless DC Motor Control and Positioning
- Actuator Control and Positioning
Applicable Parts
Documentation & Resources
-
ADMAG3476 Assembly Drawing7/1/2025PDF74K
-
ADMAG3476-EVAL .Step File8/15/2025ZIP75 K