ADF4030
RECOMMENDED FOR NEW DESIGNS10-Channel Precision Synchronizer
- Part Models
- 2
- 1ku List Price
- Starting From $151.80
Overview
- 10 BSYNC channels
- Precise BSYNC time alignment (<5 ps)
- Enables clock synchronization in large distribution networks
- Independent programmable BSYNC channel delay
- Precise path delay compensation of each BSYNC channel using bidirectional loopback capability
- Flexible physical interface supports PCB trace or cable connections with DC or AC coupling
- Each BSYNC channel supports gapped periodic clocking
- Integrated TDC
- Integrated Temperature Sensor
The ADF4030 provides for 10 bidirectional synchronized clock (BSYNC) channels and accepts a reference clock input (REFIN) signal as a frequency reference for generating an output clock on any BSYNC channels that are configured as an output. The hallmark feature of the ADF4030 is the ability to time align the clock edges of any one or more BSYNC channels to <5 ps (at the device pins) with respect to the BSYNC channel selected as the reference BSYNC channel.
The ADF4030 is well adapted for multiple connections with other ADF4030 devices for synchronizing clock signals in a system. Each BSYNC is bidirectional, allowing for reversing the direction of the clock signal to measure the propagation delay of the transmission medium. Round trip constructions that use replica paths are also supported. The bidirectional nature of the round trip delay measurement greatly reduces the error in determining the propagation delay through the BSYNC transmission medium as compared to using a replica path. This feature makes the ADF4030 capable to time align the clock edges of BSYNC channels across multiple ADF4030 devices, independent of the tree or cascade architecture in which the ADF4030 system is designed. The benefits of bidirectional clocking extend to devices other than the ADF4030 (assuming those devices support bidirectional clock exchanges).
The output divider block associated with each BYSNC channel has an optional pseudorandom binary sequence (PRBS) generator for Rev. 0 DOCUMENT FEEDBACK TECHNICAL SUPPORT FUNCTIONAL BLOCK DIAGRAM Figure 1. Functional Block Diagram producing gapped periodic clock signals that supports JESD204B and JESD204BC operation.
The ADF4030 may be used as a standalone differential time-to-digital converter (TDC) to measure the difference in time between clocks arriving at the inputs.
The RMS jitter of one ADF4030 BSYNC clock is 4.3 ps typical.
The ADF4030 is available in a 48-lead, 7 mm × 7 mm, land grid array [LGA] package and operates over the −40°C to +105°C ambient temperature range.
Throughout the data sheet, the letter x is used to mean any integer. For example, in BSYNCx, x refers to any channel from Channel 0 to Channel 9.
Applications
- 5G timing transport high precision synchronization
- Phased array radar
- Automatic test equipment (ATE) pin electronics
- JESD204B/JESD204C support for analog-to-digital converter (ADC) and digital-to-analog converter (DAC) clocking
Documentation
Data Sheet 1
Technical Articles 2
Video 1
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADF4030BCCZ | 48-Terminal Land Grid Array [LGA] (7mm x 7mm x 1.25 mm) | ||
| ADF4030BCCZ-RL7 | 48-Terminal Land Grid Array [LGA] (7mm x 7mm x 1.25 mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 2 | ||
| ADP7159 | RECOMMENDED FOR NEW DESIGNS | 2 A, Ultralow Noise, High PSRR, Adjustable Output, RF Linear Regulator |
| ADP7112 | RECOMMENDED FOR NEW DESIGNS | 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
| Switching Regulators & Controllers 1 | ||
| LTM8053 | RECOMMENDED FOR NEW DESIGNS | 40VIN, 3.5A/6A Step-Down Silent Switcher μModule Regulator |
Tools & Simulations
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.