ADE9039
RECOMMENDED FOR NEW DESIGNSEnergy Metering Chipset for Polyphase Meters with di/dt Current Sensors
High Performance Polyphase Energy Measurement IC For Use With Rogowski Sensors
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Complete polyphase direct connect meter or split-phase meter using a PCB-based di/dt current sensor, and ADE9039 and ADE1139 chipset
- Strong immunity to AC magnetic tampering
- Immune to DC magnetic fields
- Ideal for AC applications from 32 A to 1 kA
- Supports Class 0.2 accuracy
- System uses a small amount of low cost PCB area
- Channel crosstalk is typically less than 0.1%
- Resilience to fast high-current waveforms
- Less than 3 mA AC offset is achievable due to sensor immunity to electrostatic coupling
- Computes active energy, reactive energy, and apparent energy on each phase and on the overall system
- Less than 0.1 % error in active energy over a dynamic range of 2000 to 1 at TA = 25 °C
- Less than 0.1 % error in voltage RMS over a dynamic range of 1000 to 1 at TA = 25 °C
- Less than 0.1 % error in current RMS over a dynamic range of 1000 to 1 at TA = 25 °C
- Single positive 3.3 V supply
- Power quality measurements
- VRMS½, IRMS½ refreshed each half cycle
- Dip and swell monitors
- Line frequency—one per phase
- Zero crossing with a timeout availability
- Phase angle measurements
- Total harmonic distortion (THD)
- Flexible waveform buffer
- Able to resample continuously waveforms to ensure 64 points per line cycle for ease of external harmonic analysis
- Events, such as dip and swell, can trigger waveform storage
- Advanced metrology feature set
- Total and fundamental active and apparent power
- Fundamental reactive power
- Total and fundamental IRMS, VRMS
- Power factor
- Tested to support active energy standards: IEC 62053-21, IEC 62053-22, EN 50470-3, OIML R46, and ANSI C12.20 based on the ADE9039 and ADE1139 chipset
- Tested to support reactive energy standards: IEC 62053-23 and IEC 62053-4
- 10 MHz serial port interface (SPI)
This feature set describes a highly accurate polyphase energy measurement solution based on the ADE9039 and ADE1139 chipset with full metrology offering and using PCB- di/dt current sensing. It supports both direct-connect and split-phase meter designs, offering strong immunity to magnetic tampering and external interference while maintaining Class 0.2 accuracy over a wide current range. The system delivers precise measurement of active, reactive, and apparent energy, along with comprehensive power quality monitoring (such as RMS values, THD, and phase measurements), waveform samples for advanced waveform analysis, and event detection. Its compact, low-cost implementation, high dynamic range accuracy, and compliance with major international metering standards make it well suited for many applications, including Advanced Metering (AMI), Data center Power Distribution Units (PDU), Sub-Meters, Smart Circuit Breakers, Home Energy Management devices, etc.
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADE9039ACPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| ADE9039ACPZ-RL | 40-Lead LFCSP (6mm x 6mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 7, 2026 - 24_0009 Qualification of Alternative Wafer Fab for TSMC 0.18um Mixed Signal CMOS Process |
||
| ADE9039ACPZ | PRODUCTION | |
| ADE9039ACPZ-RL | ||
|
Feb 25, 2025 - 25_0054 Gold wire to Copper wire Conversion (Notification) |
||
| ADE9039ACPZ | PRODUCTION | |
| ADE9039ACPZ-RL | ||
This is the most up-to-date revision of the Data Sheet.