ADBMS6830B
RECOMMENDED FOR NEW DESIGNS16-Channel Multicell Battery Monitor
- Part Models
- 2
- 1ku List Price
- Starting From $15.83
Overview
- Measures up to 16 battery cells in series
- Maximum lifetime TME: ±1.8 mV at 3.3 V per cell (–40°C to +125°C)
- Simultaneous and continuous measurement of cell voltages
- Configurable integrated low-pass filtering
- Stackable architecture for high voltage battery packs
- Built-in isoSPI interface
- 2 Mbps isolated serial communications
- Uses a single twisted pair, up to 20 meters per segment
- Low EMI susceptibility and emissions
- Bidirectional for broken wire protection
- Capacitor or transformer-coupled
- Hot plug tolerant without external protection
- Passive cell balancing up to 300 mA per channel with programmable PWM
- Up to 10 general-purpose analog inputs or digital I/O
- Temperature or other sensor inputs
- Configurable as an I2C or SPI master
- LPCM for cell and temperature monitoring in key-off state
- 4 μA sleep mode supply current
- Provisions for bus bars
The ADBMS6830B is a multicell battery stack monitor that measures up to 16 series-connected battery cells with a lifetime total measurement error (TME) of less than 2 mV over the full temperature range. The measurement input range of −2 V to +5.5 V makes the ADBMS6830B suitable for most battery chemistries and allows the measurement of voltages across bus bars. Provisions are made for bypassing bus bars without dedicating any measurement channels.
All cells can be measured simultaneously and redundantly with two individual analog-to-digital converters (ADCs). The continuously operating ADCs with a high sampling rate of 4.096 MHz allow reduced external analog filtering and aliasing-free measurement results. Higher noise reduction can be achieved by subsequent programmable infinite impulse response (IIR) filters.
Multiple ADBMS6830Bs can be connected in series, permitting simultaneous cell monitoring of long, high voltage battery strings. Each ADBMS6830B has an isolated serial port interface (isoSPI™) for high speed, RF immune, long distance communications. Multiple devices are connected in a daisy chain with one host processor connection. This daisy chain can be operated bidirectionally, ensuring communication integrity even in the event of a fault along the communication path.
The ADBMS6830B can be powered from the battery stack or an isolated supply. The ADBMS6830B includes passive balancing with individual pulse-width modulation (PWM) duty cycle control and up to 300 mA discharge current for each cell. Other features include an on-board 5 V regulator, up to 10 GPIOs, and a sleep mode, where current consumption is reduced to 4 μA.
Documentation
Data Sheet 1
Technical Articles 3
Analog Dialogue 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADBMS6830BCSWZ | LQFP_EP | ||
| ADBMS6830BCSWZ-RL | LQFP_EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 10, 2025 - 25_0106 ADBMS6830M (LQFP Package) - Bond Wire Change from Gold to Copper |
||
| ADBMS6830BCSWZ | PRODUCTION | |
| ADBMS6830BCSWZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.