ADBMS2950
RECOMMENDED FOR NEW DESIGNSBattery Pack Monitor
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Battery pack current measurement
- Buffered analog inputs
- Continuous operation option
- Lossless measurement for coulomb counting
- 1 ms update rate
- ±0.1% maximum gain error
- ±1 μV maximum offset
- Redundant implementation
- Battery pack voltage measurement
- Buffered analog inputs
- Synchronous with current measurement
- Differential and single-ended mode
- Redundant implementation
- 10 additional voltage measurement channels
- Buffered analog inputs
- On-demand operation
- Differential and single-ended mode
- Redundant implementation
- Overcurrent detection
- Triple redundancy with majority voting
- PWM output options
- Built-in isoSPI
- 2 Mbps isolated serial communications
- Capacitor or transformer coupled
- Daisy-chaining option
- 4-wire SPI option
- General-purpose digital IO
- Six general-purpose outputs
- Dual threshold read-back of GPOs
- Four GPIOs configurable as an I2C or SPI controller
- 48-Lead side-solderable QFN package
- AEC-Q100 qualified
- ADBMS295xWFS models developed for use in ISO 26262 applications for ASIL D
The ADBMS2950 and ADBMS2952 are battery pack monitors, and the ADBMS2951 is a link monitor for electrical and hybrid vehicles, and other current or voltage sense applications. The ADBMS2950 and ADBMS2952 measure the current flowing in and out of a battery pack by sensing the voltage drop over a shunt resistor with a very low offset.
The ADBMS2950 and ADBMS2952 also detect overcurrent conditions using fast overcurrent ADCs with digital threshold comparators and communicate their results through dedicated overcurrent alert lines with minimum delay.
The ADBMS2950/ADBMS2951/ADBMS2952 feature a total of 12 internally buffered high impedance inputs for measuring voltages from external sensors or resistor dividers, enabling measurement of pack voltages, temperatures, HV-Link voltages, chassis isolation, and the supervision of the state of contactors and fuses.
Six digital outputs (GPOs) supporting open-drain or push-pull can be used to control high voltage transistors to disconnect external resistor dividers. Four digital GPIOs also allow operation as an I2C or SPI controller interface to address an external EEPROM or other serial peripherals.
The built-in serial interface of the ADBMS2950 and ADBMS2951 can be configured for SPI or isolated isoSPI communication to the host. An additional isoSPI port allows to connect a daisy-chain of the ADBMS2950 and ADBMS2951 devices; optionally extended with the ADBMS683x cell monitors. The ADBMS2952 supports SPI communication only.
Applications
- Electric and hybrid electric vehicles
- Backup battery systems
- Grid energy storage
Documentation
Data Sheet 1
Request an NDA
Complete documentation for the ADBMS2950/ADBMS2951/ADBMS2952 is available upon completion of a Non-Disclosure Agreement (NDA). Send your project details, company information, and contact by email to BMS_Doc_Request@analog.com. Additional support is available from your Analog Devices local sales.
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADBMS2950WCCSZ | 48-Lead Plastic Side Wettable QFN (7mm × 7mm) | ||
| ADBMS2950WCCSZ-RL | 48-Lead Plastic Side Wettable QFN (7mm × 7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 18, 2024 - 24_0157 ADBMS295x Data Sheet Revision |
||
| ADBMS2950WCCSZ | PRODUCTION | |
| ADBMS2950WCCSZ-RL | PRODUCTION | |
|
Jul 26, 2023 - 23_0130 Data Sheet Revision ADBMS2950/ADBMS2951/ADBMS2952 |
||
| ADBMS2950WCCSZ | PRODUCTION | |
| ADBMS2950WCCSZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.