AD9139

RECOMMENDED FOR NEW DESIGNS

16-Bit, 1600 MSPS, TxDAC+ Digital-to-Analog Converter

Viewing:

Overview

  • Selectable 1×, 2× interpolation filter
    • Support input signal bandwidth up to 575 MHz
  • Very small inherent latency variation: <2 DAC clock cycles
  • Proprietary low spurious and distortion design
    • 6-carrier GSM ACLR = 79 dBc at 200 MHz IF
    • SFDR >85 dBc (bandwidth = 300 MHz) at zero IF
  • Flexible 16-bit LVDS interface
    • Supports word and byte load
  • Multiple chip synchronization
    • Fixed latency and data generator latency compensation
  • FIFO eases system timing and includes error detection
  • High performance, low noise PLL clock multiplier
  • Digital inverse sinc filter
  • Low power: 700 mW at 1230 MSPS
  • 72-lead LFCSP
AD9139
16-Bit, 1600 MSPS, TxDAC+ Digital-to-Analog Converter
AD9139 Functional Block Diagram AD9139 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
SDP-H1

High Speed Controller Board

Features and Benefits

  • Xilinx® Spartan 6
  • 1 x FMC Low Pin Count ( LPC) connector
  • LVDS and single ended LVCMOS signaling
  • DDR2
  • JTAG header
  • Blackfin processor ADSP-BF527
  • 1 x small Footprint 120 pin connector
  • Configurable Peripheral Interfaces SPI, SPORT, I2C, GPIO, Asynchronous Parallel, PPI, Timers
  • USB 2.0 interface to the PC

Product Details

The SDP-H1 is a high speed controller board for the System Demonstration Platform (SDP). The SDP-H1 has a Xilinx® Spartan 6 and an ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.

The SDP-H1 has a FMC low pin count ( LPC) connector with full differential LVDS and singled ended LVCMOS support. It also has the 120 pin connector, found on the SDP-B which exposes the Blackfin processors peripherals. This connector provides a configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdp

See the full list of compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards that require the SDP-B. All SDP-S compatible daughter boards can be used with the SDP-B.

eval board
EVAL-AD9139

AD9139 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9139
  • AD9139-EBZ includes options to evaluate single output
  • AD9139-DUAL-EBZ includes options to evaluate:
    • DAC only (I & Q DAC output)
    • DAC and ADL537X quadrature modulator
  • USB interface for configuration
  • Internal or external power supply regulation
  • Data pattern generator and SPI software interfaces

Product Details

The AD9139-EBZ connects to a ADS7-V2EBZ or SDP-H1 for quick evaluation of the AD9139, a high-speed, signal processing Digital to Analog Converter. The ADS7-V2EBZ or SDP-H1 automatically formats the data and sends it to the AD9139-EBZ, simplifying evaluation of the device. The Evaluation Board (EVB) runs from a +5V supply. A clock distribution chip AD9516 is included on this EVB as a clock fan-out and frequency divider for the DACCLK, REFCLK and ADS7-V2EBZ or SDP-H1 input clock.

The AD9139-DUAL-EBZ connects to a ADS7-V2EBZ or SDP-H1 for quick evaluation of the AD9139, a high-speed, signal processing Digital to Analog Converter. The ADS7-V2EBZ or SDP-H1 automatically formats the data and sends it to the AD9139-DUAL-EBZ, simplifying evaluation of the device. The Evaluation Board (EVB) runs from a +5V supply. A clock distribution chip AD9516 is included on this EVB as a clock fan-out and frequency divider for the DACCLK, REFCLK, Frame, and ADS7-V2EBZ or SDP-H1 input clock. Also included is a quadrature modulator ADL5375 for quick DAC+IQMOD evaluation. Since AD9139 is a single channel converter, dual AD9139s are used on the board to work as I and Q, which typically applies to the case of wideband applications. 

eval board
ADS7-V2EBZ

FPGA Based Data Capture Kit

Features and Benefits

  • Based on Virtex-7 FPGA 
  • One (1) FMC-HPC connector 
  • Ten (10) 13.1 Gbps transceivers supported 
  • Two (2) DDR3-1866 DIMMs 
  • Simple USB port interface (2.0)



Product Details

The ADS7-V2 Evaluation Board was developed to support the evaluation of Analog Devices high speed A/D converters, D/A converters and Transceivers with JESD204B bit rates up to 13.1 Gbps. The Quick Start Wiki site listed below provides a high level overview of the platform. In addition, each use case of the board has its own section (e.g. Using the ADS7-V2 for High Speed A/D Converter Evaluation). The ADS7-V2 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS7-V2 is not intended to be used as a development platform, and no support is available for standalone operation. Please refer to Xilinx and its approved distributors for FPGA Development Kits

SDP-H1
High Speed Controller Board
SDP-H1 - Angle View SDP-H1 - Top View SDP-H1 - Bottom View SDP-H1 (Group) SDP-H1 (Group) SDP-H1 (Group)
EVAL-AD9139
AD9139 Evaluation Board
AD9139-EBZ Evaluation Board - Top View AD9139-EBZ Evaluation Board - Bottom View AD9139-EBZ Evaluation Board AD9139-EBZ Kit with SDP-H1 - Top View AD9139-EBZ Kit with ADS7-V2EBZ - Top View
ADS7-V2EBZ
FPGA Based Data Capture Kit
ADS7-V2EBZ

Reference Designs

Block Diagram of AD9139-DUAL-EBZ Evaluation Board
CN0432 Circuits from the lab

Wideband Baseband I/Q Transmitter Design Using Two AD9139 Devices with Multi-DAC Synchronization

Features and Benefits

  • Wide IQ Bandwidth (1150 MHz)
  • Low Error Vector Magnitude (EVM)
  • Synchronous Channels
CN0432
Wideband Baseband I/Q Transmitter Design Using Two AD9139 Devices with Multi-DAC Synchronization
Block Diagram of AD9139-DUAL-EBZ Evaluation Board
AD9139-DUAL-EBZ Evaluation Board for Circuit Implementation

Latest Discussions

Recently Viewed