AD7605-4
PRODUCTION4-Channel DAS with 16-Bit, Bipolar Input, Simultaneous Sampling ADC
- Part Models
- 2
- 1ku List Price
- Starting From $15.80
Overview
- 4 simultaneously sampled inputs
- True bipolar analog input ranges: ±10 V (maximum), ±5 V (maximum)
- Single 5 V analog supply and 2.5 V to 5 V VDRIVE (nominal)
- Fully integrated data acquisition solution
- Analog input clamp protection
- Input buffer with 1 MΩ analog input impedance
- Second-order antialiasing analog filter
- On-chip accurate reference and reference buffer
- 16-bit ADC with 300 kSPS on all channels
- Flexible parallel/serial interface
- Serial peripheral interface (SPI)/QSPI™/MICROWIRE™/DSP compatible
- Performance
- 7 kV ESD rating on analog input channels
- Standby mode: 25 mW (typical)
- 64-lead LQFP package
The AD7605-4 is a 4-channel, 16-bit, simultaneous sampling, analog-to-digital data acquisition system (DAS). The device contains analog input clamp protection, a second-order antialias-ing filter, a track-and-hold amplifier, a 16-bit charge redistribution successive approximation analog-to-digital converter (ADC), a 2.5 V reference and reference buffer, and high speed serial and parallel interfaces.
The AD7605-4 operates from a single 5 V supply and can accommodate ±10 V and ±5 V true bipolar input signals while sampling at throughput rates of up to 300 kSPS for all channels. The input clamp protection circuitry can tolerate voltages up to ±16.5 V. The AD7605-4 has 1 MΩ analog input impedance, regardless of sampling frequency. The single-supply operation, on-chip filtering, and high input impedance eliminate the need for driver op amps and external bipolar supplies.
The AD7605-4 is SPI, QSPI™, MICROWIRE™, and digital signal processor (DSP) compatible.
Applications
- Power-line monitoring and protection systems
- Multiphase motor control
- Instrumentation and control systems
- Multiaxis positioning systems
- Data acquisition systems (DAS)
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Evaluation Design File 1
Device Drivers 2
Circuit Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7605-4BSTZ | 64-Lead LQFP (10mm x 10mm) | ||
| AD7605-4BSTZ-RL | 64-Lead LQFP (10mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 7, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| AD7605-4BSTZ | PRODUCTION | |
| AD7605-4BSTZ-RL | PRODUCTION | |
|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
| AD7605-4BSTZ | PRODUCTION | |
| AD7605-4BSTZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Mbed Support 4
- SDP-K1 Mbed User Guide
- Mbed Supported ADI Products
- EVAL-AD7606 Code
AD7606 IIO Application 1
This page gives an overview of using the ARM Mbed platform supported firmware example with Analog Devices AD7606 Evaluation board and SDP-K1 controller board.
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Data Isolators 2 | ||
| ADUM1402 | PRODUCTION | Quad-Channel Digital Isolator (2/2 Channel Directionality) |
| ADUM5402 | PRODUCTION | Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (2/2 channel directionality) |
| Switching Regulators & Controllers 1 | ||
| ADUM5000 | PRODUCTION | Isolated DC/DC Converter |
| Voltage References 2 | ||
| ADR431 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| ADR421 | PRODUCTION | Ultraprecision, Low Noise, 2.500 V XFET® Voltage References |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on AD7605-4 yet. Have something to say?
Start a Discussion on EngineerZone®