AD3531R

RECOMMENDED FOR NEW DESIGNS

4-Channel, 16-Bit Voltage Output DAC, On-Chip Reference, SPI

Viewing:

Overview

  • 16-bit resolution, ±3 LSB16 INL, ±1 LSB16 DNL
  • TUE: ±0.22% of FSR maximum
  • Offset error: ±1.5mV maximum
  • Gain error: ±0.26% of FSR maximum
  • Guaranteed sourcing current of 100 mA
  • Ultra-low headroom: 12mV at 20mA load
  • 2.5V internal voltage reference, 5ppm/°C, typical
  • 55nV/√Hz noise spectral density (external reference)
  • 96nV/√Hz noise spectral density (internal reference)
  • Output voltage, current, and die temperature monitors
  • 50MHz SPI write and read
  • 2.7V to 5.5V power supply range
  • 1.2V or 1.8V compatible digital interface
  • Operating temperature range: −40°C to +125°C
  • Small package: 2.1 mm × 2.2 mm, 25-ball WLCSP P or 3 mm × 3 mm, 20-lead LFCSP
AD3531R
4-Channel, 16-Bit Voltage Output DAC, On-Chip Reference, SPI
AD3531-AD3531R Functional Block Diagram AD3531-AD3531R Pin Configuration AD3531R Chip Illustration AD3531R LFCSP Chip Illustration
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
Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • AD3531R

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD3531R

Evaluation Board for the AD3531/AD3531R 16-Bit, 4-Channel, Voltage Output DACs

Features and Benefits

  • Full featured evaluation board for the AD3531/AD3531R
  • Various link options
  • PC control when used in conjunction with the Analog Devices, Inc., SDP board

Product Details

This user guide details the operation of the EVAL-AD3531RARDZ for the AD3531/AD3531R 16-bit, 4-channel, voltage output, digitalto- analog converters (DACs).

The EVAL-AD3531RARDZ allows users to quickly prototype the AD3531/AD3531R circuits and reduce design time. The AD3531/ AD3531R operate from single 2.7V to 5.5V supply ranges. The AD3531/AD3531R incorporate internal 2.5V references to give output voltages of 2.5V or 5V. The EVAL-AD3531RARDZ also incorporates an additional on-board voltage reference, the ADR4525.

The EVAL-AD3531RARDZ interfaces to the USB port of a PC via a system demonstration platform (SDP-K1) board. The Analysis | Control | Evaluation (ACE) software is available for download from the EVAL-AD3531RARDZ product page to use with the evaluation board to allow the user to program the AD3531/AD3531R devices. A peripheral module interface (PMOD) connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP-K1 board. When a microcontroller is used through the PMOD connection, the SDP-K1 board must be disconnected, and the user is unable to operate the ACE software.

The EVAL-AD3531RARDZ is compatible with Analog Devices, Inc., SDP-K1 board, which can be purchased separately.

For full details, see the AD3531/AD3531R data sheet, which must be used in conjunction with this user guide when using the EVALAD3531RARDZ.

EVAL-AD3531R
Evaluation Board for the AD3531/AD3531R 16-Bit, 4-Channel, Voltage Output DACs
EVAL-AD3531R Evaluation Board Photo Angle View EVAL-AD3531R Evaluation Board Photo Top View EVAL-AD3531R Evaluation Board Photo Bottom View

Latest Discussions

No discussions on AD3531R yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed