添加到信号链设计器

ADG620:  CMOS、±5 V/+5 V、4 Ω、单通道单刀双掷开关(先合后开式开关动作)

产品详情

ADG619/ADG620均为单芯片CMOS单刀双掷(SPDT)开关。接通时,各开关在两个方向的导电性能相同。

ADG619/ADG620具有4 Ω的低导通电阻,通道间导通电阻匹配为0.7 Ω。此外还具有低功耗和高开关速度特性。ADG619为先开后合式,从而可防止开关通道时发生瞬时短路。ADG620则为先合后开式开关。

ADG619/ADG620均提供8引脚SOT-23和8引脚MSOP两种封装。

产品聚焦

  1. 低导通电阻(RON):4 Ω(典型值)。
  2. ±2.7 V至±5.5 V双电源或2.7 V至5.5 V单电源。
  3. 低功耗.
  4. 快速接通时间tON/断开时间tOFF.
  5. 小型、8引脚SOT-23和8引脚MSOP封装.

应用

  • 自动测试设备
  • 电源路由
  • 通信系统
  • 数据采集系统
  • 采样保持系统
  • 航空电子
  • 电池供电系统
  • 数据手册, Rev. C, 3/07

    特点和优势

    • 导通电阻:6.5 Ω(最大值)
    • 导通电阻平坦度:0.8 Ω(最大值)
    • 单电源:2.7 V至5.5 V
    • 双电源:±2.7 V至±5.5 V
    • 轨到轨工作
    • 8引脚SOT-23、8引脚MSOP封装
    • 典型功耗:<0.1 μW
    • TTL/CMOS兼容型输入

    ADG620功能框图

    文档

    快讯名称 内容类型 文件类型
    ADG619/ADG620: CMOS, 5 V/+5 V, 4 Ω, Single SPDT Switches Data Sheet  (Rev C, 03/2007) (pdf, 358 kB) 产品数据手册 PDF
    CMOS Switches OfferHigh Performance in Low Power, Wideband Applications  (pdf, 320 kB)
    by Theresa Corrigan and Ray Goggin, Analog Devices, Inc. (High Frequency Electronics, February 2004)
    技术文章 PDF
    ECG Detects T-Wave Alternans and Late Potential Waveforms 技术文章 HTML
    Data-acquisition system uses fault protection
    By Catherine Redmond, Analog Devices, Inc. (EDN, 4/15/2004)
    技术文章 HTML
    Temperature monitor measures three thermal zones
    by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
    技术文章 HTML
    Enhanced Multiplexing for MEMS Optical Cross Connects
    by James Caffrey (Fiberoptic Product News, 8/2003)
    技术文章 HTML
    RON Modulation in CMOS Switches and Multiplexers; What It Is and How to Predict Its Effect on Signal Distortion  (pdf, 74 kB)
    By John Wynne
    (Based on Application Note AN-251, which appeared in the ADI Applications Reference Manual of 1993.)
    技术文章 PDF
    Low on-resistance, one key for the perfect switch
    By Catherine Redmond (Planet Analog October 9, 2003)
    技术文章 HTML
    Switches and Multiplexers Product Selection Guide  (pdf, 1462 kB) 产品选型指南 PDF
    Switch Parametric Search 产品选型指南 HTML