| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD522: High Accuracy Data Acquisition Instrumentation Amplifier Data Sheet (Rev A, 09/2002) (pdf, 449 kB) | 产品数据手册 | |
| AN-671: 降低仪表放大器电路中的射频干扰整流误差 (pdf, 0) | 应用笔记 | |
| AN-671: Reducing RFI Rectification Errors in In-Amp Circuits (pdf, 208 kB) | 应用笔记 | |
|
AN-349: 延长CMOS寿命的关键因素
(pdf, 326 kB)
本文介绍如何避免错误地使用CMOS |
应用笔记 | |
|
AN-349: Keys to Longer Life for CMOS
(pdf, 89 kB)
Here's How CMOS Can be Protected Against Abuse |
应用笔记 | |
|
AN-245: Instrumentation Amplifiers Solve Unusual Design Problems
(pdf, 543 kB)
Traditionally Considered Only for Transducer-Conditioning Applications, Instrumentation Amplifiers Bring Unique Performance Benefits to a Range of Other Applications as Well. |
应用笔记 | |
| AN-244: IC 仪表放大器用户指南 (pdf, 522 kB) | 应用笔记 | |
| AN-244: A User's Guide to I.C. Instrumentation Amplifiers (pdf, 522 kB) | 应用笔记 | |
|
ADI Warns Against Misuse of COTS Integrated Circuits
(pdf, 13 kB)
(Revised 1/03) Invites Customer Participation in Creative Mil/Aero System Solutions |
推荐读物 | |
|
Auto-Zero Amplifiers
(doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature. |
技术文章 | DOC |
|
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance. (EDN, 9/3/2009) |
技术文章 | HTML |
|
Input Filter Prevents Instrumentation-amp RF-Rectification Errors
by Charles Kitchin, Lew Counts, and Moshe Gerstenhaber, Analog Devices, Inc. (EDN, 11/13/2003) |
技术文章 | HTML |
| The AD8221 - Setting a New Industry Standard for Instrumentation Amplifiers (pdf, 582 kB) | 技术文章 | |
| Applying Instrumentation Amplifiers Effectively: The Importance of an Input Ground Return (pdf, 508 kB) | 技术资料 | |
|
Space Qualified Parts List
(pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace. |
航天信息 | |
| Technology Overview | 概况 | HTML |
| Leading Inside Advertorials: Applying Instrumentation Amplifiers EffectivelyThe Importance of an Input Ground Return (pdf, 121 kB) | 概况 | |
| RAQs index | 非常见问题解答 | HTML |
| 术语表 | 专业词汇表 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。