content here.
content here.

AD6600:  分集接收机芯片组

ADI公司创新的分集接收机芯片组是一款紧凑的综合解决方案,提供两个中频至基带分集通道,片内集成自动增益控制、接收信号强度指示器、高分辨率数字控制振荡器(NCO)和数字滤波。

该芯片组内置ADI公司的双通道中频采样模数转换器AD6600和双通道抽取接收机芯片AD6620。同时配置适当的外部元件,能够处理各种各样的空中接口标准,包括GSM、CDMA、IS136、PHS,以及用于寻呼系统和无线固定接入接收机的专有调制方案。

该分集接收机基于ADI公司的新一代接收机架构,用数字滤波器取代了灵敏的模拟滤波器,从而显著降低成本、缩小尺寸。完整的参考设计所展示的最佳布局,不仅可降低噪声,还使跨通道耦合降至最小。

  • 双路中频输入,70 MHz至250 MHz
    分集或两路独立的中频信号
    独立的衰减路径
  • 过采样RF通道
    20 MSPS(单载波)
    10 MSPS/通道(分集模式)
  • 5 V单电源
    输出DVCC:3.3 V或5 V
  • 功耗:775 mW
  • 总信号范围:90+ dB
    自动增益调整(AGC):30 dB
    模数转换器:60 dB
    处理增益后范围大于100 dB
  • 数字输出
    11位ADC字
    3位RSSI字
    2x时钟,A/B指示器
  • Resolution (Bits): 11bit
  • T-Put Rate: 20MSPS
  • Part #: AD6600
  • Supply V: Multi(+3.3, +5),Single(+5)

AD6600功能框图

Part# RxTx Function Channel BW MHz IF or RF Range MHz Primary Application Supply V Product Description Price* (1000-4999) Resolution (Bits) # Chan T-Put Rate
AD9863 Bband Quadrature CODEC n/a n/a Broadband Wireless Single(+3), Single(+3.3) Mixed-Signal Front-End (MxFE™) Baseband Transceiver for Broadband Applications $21.68 12 2 50MSPS
ADF9010 Analog RF Front End n/a 840-960 900 MHz RFID/ISM Single(+3) 900MHz ISM Band Analog RF Front End - n/a n/a n/a
ADRF6601 IF-to-Bits Rx Subsys 500 300-2500 Receiver Single(+5) 750 MHz to 1160 MHz Rx Mixer with Integrated Fractional-N PLL and VCO - - - -
ADRF6602 IF-to-Bits Rx Subsys 500 1000-3100 Receiver Single(+5) 1550 MHz to 2150 MHz Rx Mixer with Integrated Fractional-N PLL and VCO - - - -
ADRF6603 IF-to-Bits Rx Subsys 500 1100-3200 Receiver Single(+5) 2100 MHz to 2600 MHz Rx Mixer with Integrated Fractional-N PLL and VCO - - - -
ADRF6604 IF-to-Bits Rx Subsys 500 1200-3600 Receiver Single(+5) 2500 MHz to 2900 MHz Rx Mixer with Integrated Fractional-N PLL and VCO - - - -
ADRF6701 Bits-to-RF/IF Tx Subsys 500 400-1300 Transmitter Single(+5) 750 MHz to 1160 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO - - - -
ADRF6702 Bits-to-RF/IF Tx Subsys 500 1200-2400 Transmitter Single(+5) 1550 MHz to 2150 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO - - - -
ADRF6703 Bits-to-RF/IF Tx Subsys 500 1600-2600 Transmitter Single(+5) 2100 MHz to 2600 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO - - - -
ADRF6704 Bits-to-RF/IF Tx Subsys 500 2200-3000 Transmitter Single(+5) 2500 MHz to 2900 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO - - - -
ADRF6750 Quadrature Modulator n/a 950 to 1575 VSAT Terminals - 950 MHz to 1575 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO - - - -
AD9868 Bband CODEC - - Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications - 10 1 80MSPS
AD9865 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $10.07 10 1 80MSPS
AD9869 Bband CODEC 54 DC-40 Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig), Single(+3.3) 12-Bit DAC/80 MSPS, 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.27 12 1 80MSPS
AD9866 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 12-Bit DAC/80 MSPS 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.77 12 1 80MSPS
AD9861-50 Bband Quadrature CODEC 25 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 50 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.84 10 2 50MSPS
AD9861-80 Bband Quadrature CODEC 40 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 80 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.84 10 2 80MSPS
AD9862 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 14-Bit DAC/Dual 12-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $30.11 12 2 64MSPS
AD9860 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 12-Bit DAC/Dual 10-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $13.90 10 2 64MSPS
AD6600 IF-to-Bits Rx Subsys 5 to 10 70-250 Wireless Infrastructure Multi(+3.3, +5), Single(+5) 11-Bit, 1-Channel 20MSPS, or 2-Channel 10 MSPS Gain-Ranging ADC with RSSI $38.96 11 2 20MSPS
AD9864 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC/IF Digitizing Subsystem $10.07 24 1 375kSPS
AD9874 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC IF Digitizing Subsystem $15.14 24 1 541.5kSPS
AD6650 IF-to-Bits Rx Subsys 3.5 70-300 Wireless Infrastructure Single(+3), Single(+3.3) 16/24-Bit, 1 MSPS, Diversity IF-to-Baseband GSM/EDGE Narrowband Receiver $20.64 24 2 1MSPS
AD9969 Multi-Chan Bband CODEC 8 DC-70 Cable Modem/Set Top Box Single(+3.3) 3.3 V CMOS MxFE™ Mixed Signal Front End for broadband Set Top Box And Cable Modem applications $14.42 12 3 29MSPS
AD9878 Multi-Chan Bband CODEC 8 DC-70 Cable Modem/Set Top Box Single(+3.3) Dual 12-Bit, 29 MSPS Direct IF ADC/12-Bit Direct IF DAC, Mixed-Signal Front-End for Broadband Apps $13.68 12 4 29MSPS
AD9879 Multi-Chan Bband CODEC 8 DC-70 Cable Modem/Set Top Box Single(+3.3) 12-Bit Mixed-Signal Front-End for Set Top Box & Cable Modem Applications $12.12 12 5 29MSPS

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

价格、封装以及购买

Help

产品型号
产品型号是指能够购买或者索取样片的某类产品的具体型号。

产品状态
产品状态指该产品当前的生存周期。它指下面四个阶段之一:
  • 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
  • 生产:该产品型号目前已在生产,可以购买和索取样片。
  • 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
  • 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
封装说明
这种集成电路(IC)的封装说明,例如:DIP,SOIC和BGA封装。评估板是一块用来演示器件性能的试验板,该器件也包含在该评估板上。

欲详细了解封装图和化学成份请访问:  封装网页

引脚数
引脚数是指该器件的引脚、球状焊点或焊盘的数量。产品技术资料中提供引脚排列图和引脚功能描述。

温度范围
这是指该器件允许的工作温度范围。以下为所规定的三种温度范围:
  • 民用温度范围:0 ºC~+70 ºC
  • 军用温度范围:-55ºC ~+125ºC
  • 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
  • 汽车工作温度范围:-40 ℃~ +125 ℃
报价
这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

无铅封装产品
ADI公司由于对应用环境的考虑,提供许多无铅(Pb)封装产品。欲获知更多关于无铅封装产品的信息,请访问我们的 Pb 无铅(Pb)封装产品网页。

View PCN
这是有关这款型号的产品变更通知(PCN)列表。点击链接以查看PCN详情。如需了解ADI PCN过程的更多信息,请访问我们的 PCN政策声明页面。

*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。