ADIS16003: Dual-Axis ±1.7 g Accelerometer with SPI Interface
The ADIS16003 is a low cost, low power, complete dual-axis accelerometer with an integrated serial peripheral interface (SPI). An integrated temperature sensor is also available on the SPI ...More
An Overview of the iSensor™ family of products is available.
ADIS16003: Dual-Axis ±1.7 g Accelerometer with SPI Interface
Product Description
The ADIS16003 is a low cost, low power, complete dual-axis accelerometer with an integrated serial peripheral interface (SPI). An integrated temperature sensor is also available on the SPI interface. The ADIS16003 measures acceleration with a full-scale range of ±1.7 g (minimum), and it can measure both dynamic acceleration (vibration) and static acceleration (gravity).
The typical noise floor is 110 µg/√Hz, allowing signals below 1 mg (60 Hz bandwidth) to be resolved.
The bandwidth of the accelerometer is set with optional capaci-tors CX and CY at the XFILT and YFILT pins. Selection of the two analog input channels is controlled via the serial interface.
An externally driven self-test pin (ST) allows the user to verify the accelerometer functionality.
The ADIS16003 is available in a 7.2 mm × 7.2 mm × 3.7 mm, 12-terminal LGA package.
Applications- 英文产品数据手册 Rev A, 10/2007 (pdf 306kB)
- (关于数据手册)
Features
- Dual-axis accelerometer
- SPI digital output interface
- Internal temperature sensor
- Highly integrated; minimal external components; bandwidth externally selectable
- 1mg resolution at 60 Hz
- Externally controlled electrostatic self-test
- 3.0 V to 5.25 V single-supply operation
- Low power: <2mA
- 3500 g shock survival
- 7.2 mm × 7.2 mm × 3.6 mm package
Diagrams
- 放大
- 原理图符号和PCB封装
ADIS16003Functional Block
Dual-Axis ±1.7 g Accelerometer with SPI Interface
Functional Block Diagram for ADIS16003
ADIS16003 型号选项
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (100-499) |
生产供货情况** | 符合ROHS规定 | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|
| ADIS16003/PCBZ | 量产 | 评估板 | - | 待定 | $ 95.00 | 07/03/2009 | E | 联络ADI | 添加到购物车 |
| ADIS16003CCCZ | 量产 | 12 ld LGA (7.33mm²) | 12 | 工业 | $ 22.01 | 07/03/2009 |
E
材料声明 |
联络ADI | 添加到购物车 |
ADISUSB:
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (100-499) |
生产供货情况** | 符合ROHS规定 | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|
| ADISUSBZ | 量产 | 评估板 | - | 待定 | $ 250.00 | 07/03/2009 | Y | 联络ADI | 添加到购物车 |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。

Close