添加到信号链设计器

AD1672S:  航空航天用12位3 MSPS ADC

产品详情

AD1672是一款单芯片、单电源、12位、3 MSPS模数转换器,内置一个片内高性能采样保持放大器(SHA)和基准电压源。它采用多级流水线架构,内置输出纠错逻辑,在3 MSPS数据速率时可提供12位精度,并保证在整个工作温度范围内无失码。AD1672通过高性能BiCMOS工艺和新颖架构的结合来实现高性能。  

快速建立的输入采样保持放大器(SHA)既适用于在连续通道中切换负到正满量程电平的多路复用系统,也适合采用最高奈奎斯特速率的频率对单通道输入进行采样。与以前的解决方案相比,AD1672提供宽带输入,功耗与成本均有所降低,支持通信、成像和医疗应用中的新设计。AD1672提供基准输出引脚和基准输入引脚,允许将片内基准电压源用作系统基准电压源。也可以选用外部基准电压源,以满足应用的直流精度与温度漂移要求。对于0 V至2.5 V和0 V至5.0 V的单极性输入范围,数字输出数据为直接二进制输出格式。对于–2.5 V至+2.5 V的双极性输入范围,数字输出数据为偏移二进制格式。超量程信号(OTR)指示溢出状况,它可以与最高有效位一起用来判断溢出是下溢还是上溢。

特点和优势

  • 单电源
  • 引脚可配置的输入电压范围
  • 功耗:240 mW(典型值)
  • 保证无失码
  • 二进制输出数据
  • 微分非线性误差:0.5 LSB(典型值)
  • 完整:片内集成采样保持放大器和基准电压源
  • 信纳比:68 dB
  • 无杂散动态范围:-77dB
  • 超量程指示

功能框图 AD1672S

功能框图 AD1672S
功能框图 AD1672S

联系航空航天市场部

有关供货信息,请联系航空航天市场部:Aero@analog.com

文档

快讯名称 内容类型 文件类型
AD1672S: 12-Bit, 3 MSPS, A to D Converter Aerospace Data Sheet (Rev H, 11/2012) (pdf, 670 kB) 产品数据手册 PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
推荐读物 PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) 技术文章 PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
航天信息 PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
航天信息 PDF
Aerospace Products Package Brochure  (pdf, 391 kB)
This brochure gives reference to the various packages offered by the Aerospace Product Line which are in compliance with MIL-STD-1835.
航天信息 PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
航天信息 PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
航天信息 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

AD1672S 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
AD1672-713D 产品状态: 量产 S/B OR B/B CERAMIC DIP 28 军用 Tube, 13 $ 0.00 $ 0.00 N  材料信息 查看PCN 联络ADI
AD16720703F 产品状态: 量产 CER. FLATPACK WITH LEADS 28 军用 Tray, 12 $ 0.00 $ 0.00 N  材料信息 查看PCN 联络ADI