产品详情

The ADIS16405/PCB is a "breakout board," which provides (1)ADIS16405BMLZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16405BMLZ is a fully-calibrated, MEMS IMU, which provides a serial peripheral interface (SPI) for all digital communications. It provides a dual-row, 24-pin connector interface that minimizes board space but does not support standard ribbon cable connections. The interface PCB provides access to the ADIS16405MLZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.

 

ADIS16405/PCB Breakout Board

Sample购买

价格,封装及供货状态

ADIS16405/PCB Breakout Board
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
ADIS16405/PCBZ 产品状态: 量产 Evaluation Board $ 745.00 E -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
提供意见反馈 X
content here.
content here.

提供意见反馈

关闭