ADISUSB系统是一种基于PC的简单工具,用于评估iSensor产品,面向尚未准备好将这类产品集成到嵌入式处理器系统的人员。该系统支持通过应用程序软件实现各受支持器件的基本演示、个别寄存器访问和数据采集功能。每个应用程序软件包均随附安装向导,可帮助简化安装并还随附易于使用的简单USB驱动程序包。ADISUSB随附的所有软件包均兼容32位版本的Windows XP、Vista和7。ADISUSB电路板厚度为0.125”,支持以预钻、预攻螺纹的安装孔来安装各个iSensor器件。安装孔可容纳M2x0.4mm机械螺丝。由于集成电源系统,因此大多数情况下无需外部电源,但的确提供外部电源输入,从而可进行电源灵敏度测试。电源系统采用USB的+5V电压并针对+3.3V器件提供线性调节器选项。