添加到信号链设计器

ADIS16305:  Precision Four Degrees of Freedom Sensor

产品详情

产品状态:推荐用于新设计

The iSensor® ADIS16305 is a complete inertial system that includes a gyroscope and triaxis accelerometer. Each sensor in the ADIS16305 combines industry-leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, alignment, and linear acceleration (gyro bias). As a result, each sensor has its own dynamic compensation formulas that provide accurate sensor measurements over a variety of conditions.

The ADIS16305 provides a simple, cost-effective method for integrating accurate, multiaxis, inertial sensing into industrial systems, especially when compared with the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time. Tight orthogonal alignment simplifies inertial frame alignment in navigation systems. An improved SPI interface and register structure provide faster data collection and configuration control. The ADIS16305 uses a pinout that is compatible with the ADIS1635x, ADIS1636x, and ADIS1640x families, when used with an interface flex connector.

This compact module is approximately 23 mm × 31 mm × 8 mm and provides a standard connector interface, which enables horizontal or vertical mounting.


Applications
  • Medical instrumentation
  • Robotics
  • Platform controls
  • Navigation

特点和优势

  • Digital gyroscope with range scaling
    ±75°/sec, ±150°/sec, ±300°/sec settings
  • Triaxis digital accelerometer: ±3 g
  • Wide sensor bandwidth: 330 Hz
  • Autonomous operation and data collection
    No external configuration commands required
    Start-up time: 180 ms
    Sleep mode recovery time: 4 ms
  • Factory-calibrated sensitivity, bias, and alignment
  • Calibration temperature range: −40°C to +85°C
  • SPI-compatible serial interface
  • Embedded temperature sensor
  • Programmable operation and control
    Automatic and manual bias correction controls
    Bartlett window FIR filter length, number of taps
    See data sheet for additional features

Functional Block Diagram

文档

快讯名称 内容类型 文件类型
ADIS16305: Precision Four Degrees of Freedom Sensor (Rev 0, 07/2010) (pdf, 415 kB) 产品数据手册 PDF
UG-363: ADISUSB User Guide  (pdf, 671 kB) 用户指导 PDF
iSensor MEMS Inertial Measurement Unit (IMU) Brochure  (pdf, 1521 kB) 概况 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

3-D 设计模型

请单击产品型号下载3-D模型(.STEP)文件

Sample样片申请及购买

价格,封装及供货状态

ADIS16305 型号选项
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

ADISUSB 评估系统
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
ADISUSBZ 产品状态: 量产 Evaluation Board $ 274.00 -
EVAL-ADIS 评估系统
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EVAL-ADISZ 产品状态: 量产 Evaluation Board $ 469.00 -
ADIS16305/PCB Breakout Board
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
ADIS16305/PCBZ 产品状态: 量产 Evaluation Board $ 220.00 E -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
产品评价 X
content here.
content here.

产品评价

关闭