添加到信号链设计器

AD7400:  隔离式Σ-Δ调制器

产品详情

AD7400是一款二阶Σ-Δ调制器,采用ADI公司iCoupler®技术的片内数字隔离,能将模拟输入信号转换为高速的1比特数据流。AD7400采用5V电源供电,可输入±200 mV的差分信号(满量程±320 mV)。模拟调制器对输入信号连续采样,因而无需外部采样保持电路。输入信息包含在数据率为10 MHz的输出流中,通过适当的数字滤波器可重构原始信息。串行I/O可采用5 V或3 V电源供电(VDD2)。

串行接口采用数字式隔离。通过将高速CMOS工艺和单片空芯变压器技术结合在一起,较之传统光耦合器等其它器件来说,片内隔离能提供更加优异的工作特性。该器件内置片内基准电压。AD7400采用16引脚SOIC封装,工作温度范围为−40°C至+105°C。

我们还提供采用外部时钟的产品——AD7401。

应用
--交流电机控制
--数据采集系统
--可替代ADC加光隔离器的方案

特点和优势

  • 10 MHz时钟速率
  • 二阶调制器
  • 16位无失码
  • 16位时INL典型值为±2 LSB
  • 最大失调漂移为3.5 μV/°C
  • 片内数字隔离器
  • 片内基准电压源
  • 低功耗工作:18 mA(最大值,5.25 V)
  • 工作温度范围:-40℃至+105℃
  • 16引脚SOIC封装
  • 欲了解更多特性,请参考数据手册

AD7400功能框图

文档

快讯名称 内容类型 文件类型
AD7400: Isolated Sigma-Delta Modulator Data Sheet (Rev F, 03/2012) (pdf, 503 kB) 产品数据手册 PDF
AN-0971: isoPower器件的辐射控制建议  (pdf, 632 kB) 应用笔记 PDF
AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices  (pdf, 406 kB) 应用笔记 PDF
AN-913: I2C 接口的隔离  (pdf, 308 kB) 应用笔记 PDF
AN-913: Isolating I2C Interfaces  (pdf, 280 kB) 应用笔记 PDF
AN-825: iCoupler®隔离产品的电源考虑因素  (pdf, 181 kB) 应用笔记 PDF
AN-825: Power Supply Considerations in iCoupler Isolation Products  (pdf, 181 kB) 应用笔记 PDF
AN-793: iCoupler®隔离产品的ESD/闩锁考虑因素  (pdf, 500 kB) 应用笔记 PDF
AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products  (pdf, 246 kB) 应用笔记 PDF
AN-770: CAN总线应用中的iCoupler®隔离  (pdf, 362 kB) 应用笔记 PDF
AN-770: iCoupler® Isolation in CAN Bus Applications  (pdf, 234 kB) 应用笔记 PDF
AN-740: RS-232应用中的iCoupler® 隔离  (pdf, 494 kB) 应用笔记 PDF
AN-740: iCoupler® Isolation in RS-232 Applications  (pdf, 716 kB) 应用笔记 PDF
AN-727: RS-485应用中的iCoupler®隔离  (pdf, 373 kB) 应用笔记 PDF
AN-727: iCoupler® Isolation in RS-485 Applications  (pdf, 282 kB) 应用笔记 PDF
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
在线研讨会 WEBCAST
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) 技术文章 PDF
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
By Flow Zhao, Design Engineer
技术文章 PDF
NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer
技术文章 PDF
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) 产品选型指南 PDF
Data-Converter Trio Zeroes In On High-Level Motor Control
(Electronic Design, 3/1/3005)
产品评述 HTML
Using the AD7400A Isolated ΣΔ Modulator as an Isolated Amplifier  (pdf, 150 kB) 概况 PDF
Industrial Applications 概况 HTML
2008 Medical Solution Profile  (pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
概况 PDF
isoPower®——在最小封装内实现DC/DC电源的隔离 概况 HTML
Chip scale isolation and innovation, combined. With iCoupler, analog is everywhere. 概况 HTML
Converters for Motor Control  (pdf, 929 kB)
Higher performance, greater accuracy and speed, and ultralow power consumption highlight Analog Devices’ portfolio of data converters for motor control. Each delivers optimum quality signals to/from the real world and processes the data with less development time, fewer parts, and lower costs.
概况 PDF
How do I learn about new iCoupler products? 常见问题解答 HTML
Are iCoupler products Pb-free? 常见问题解答 HTML
Can I replace an optocoupler with an iCoupler product in an existing design? 常见问题解答 HTML
What are some of the distinguishing features of the iCoupler products? 常见问题解答 HTML
What communications protocols are supported by iCoupler products? 常见问题解答 HTML
What are the different types of iCoupler products? 常见问题解答 HTML
Do iCoupler products have VDE certification for reinforced insulation? 常见问题解答 HTML
With which regulatory standards do iCoupler products comply? 常见问题解答 HTML
How much isolation can iCoupler products provide? 常见问题解答 HTML
What are the benefits of iCoupler technology? 常见问题解答 HTML
What is iCoupler technology? 常见问题解答 HTML
What types of technologies have been used to provide isolation? 常见问题解答 HTML
What are optocouplers? What is optical isolation? 常见问题解答 HTML
What is capacitive isolation? 常见问题解答 HTML
What regulatory standards address isolation products? 常见问题解答 HTML
What is isolation? Why is it needed? 常见问题解答 HTML
What are common applications that use isolation? 常见问题解答 HTML
How is isolation specified? 常见问题解答 HTML
What is isolation rating? 常见问题解答 HTML
What is the relationship between working voltage and isolation rating? 常见问题解答 HTML
What is the difference between basic and double (or reinforced) insulation levels? 常见问题解答 HTML
What are transient immunity and common-mode rejection? 常见问题解答 HTML
What other parameters are important when considering an isolation device? 常见问题解答 HTML
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
AD7400/AD7401 IBIS Model  (ibs) IBIS 模型 IBS

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

AD7400 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
AD7400YRWZ 产品状态: 量产 16 ld SOIC - Wide 16 工业 Tube, 47 $ 4.13 $ 3.50 Y  材料信息 查看PCN 订购
AD7400YRWZ-REEL 产品状态: 量产 16 ld SOIC - Wide 16 工业 Reel, 1000 $ 0.00 $ 3.50 Y  材料信息 查看PCN 订购
AD7400YRWZ-REEL7 产品状态: 量产 16 ld SOIC - Wide 16 工业 Reel, 400 $ 0.00 $ 3.50 Y  材料信息 查看PCN 订购
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

AD7400 评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EVAL-AD7400EDZ 产品状态: 量产 Evaluation Board $ 59.00 -
EVAL-CED1Z 产品状态: 量产 Evaluation Controller Board $ 249.00 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
产品评价 X
content here.
content here.

产品评价

关闭