添加到信号链设计器

ADUM6202:  集成DC/DC转换器的双通道5KV隔离器(0/2通道方向性)

产品详情

产品状态:推荐用于新设计

ADuM6200/ADuM6201/ADuM6202 均为双通道数字隔离器,集成isoPower®隔离式DC-DC转换器。该DC/DC转换器基于ADI公司的iCoupler® 技术,,采用5.0 V(5.0V输入电源)或3.3 V电压(3.3V电源)时,可提供高达400 mW的稳压隔离功率;功率水平如数据手册的表1所示。在低功耗隔离设计中,这些器件无需使用单独的隔离式DC/DC转换器。利用iCoupler芯片级变压器技术,能够隔离逻辑信号和DC/DC转换器的磁性元件。因此,可提供小尺寸、完全隔离的解决方案。ADuM6200/ADuM6201/ADuM6202隔离器提供两个独立的隔离通道,支持多种通道配置和数据速率(更多信息请参考“订购指南”)。isoPower利用高频开关元件,通过其变压器传输功率。设计印刷电路板(PCB)布局时应特别小心,必须符合相关辐射标准。如需电路板布局建议,请参考应用笔记AN-0971


应用
- RS-232/RS-422/RS-485 收发器
- 工业现场总线隔离
- 电源启动偏置和栅极驱动
- 隔离传感器接口
- 工业PLC

特点和优势

  • isoPower集成隔离式DC/DC转换器
  • 5 V或3.3 V调节输出
  • 最高400 mW输出功率
  • 两个DC至25 Mbps (NRZ)信号隔离通道
  • 16引脚SOIC封装,爬电距离为7.6 mm
  • 工作温度最高可达105°C(最大值)
  • 高共模瞬变抗扰度:>25 kV/µs
  • 安全和法规认证
    UL认证(申请中)
    1分钟5000 V rms,符合UL 1577标准
  • CSA元件验收通知#5A
    IEC 60601-1: 125 V rms
    IEC 60950-1: 380 V rms
  • VDE 合格证书(申请中)
    IEC 60747-5-2 (VDE 0884 Part 2):2003-01
    VIORM = 846 V 峰值

功能框图

文档

快讯名称 内容类型 文件类型
ADuM6200/ADuM6201/ADuM6202: Dual-Channel, 5 kV Isolators with Integrated DC-to-DC Converter Data Sheet (Rev C, 06/2012) (pdf, 486 kB) 产品数据手册 PDF
AN-0971: isoPower器件的辐射控制建议  (pdf, 632 kB) 应用笔记 PDF
AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices  (pdf, 406 kB) 应用笔记 PDF
AN-913: I2C 接口的隔离  (pdf, 308 kB) 应用笔记 PDF
AN-913: Isolating I2C Interfaces  (pdf, 280 kB) 应用笔记 PDF
AN-793: iCoupler®隔离产品的ESD/闩锁考虑因素  (pdf, 500 kB) 应用笔记 PDF
AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products  (pdf, 246 kB) 应用笔记 PDF
AN-770: CAN总线应用中的iCoupler®隔离  (pdf, 362 kB) 应用笔记 PDF
AN-770: iCoupler® Isolation in CAN Bus Applications  (pdf, 234 kB) 应用笔记 PDF
5kV rms Digital Isolators with Integrated, Isolated Power Videos HTML
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
在线研讨会 WEBCAST
UG-181: PLC Demo System User Guide  (pdf, 541 kB) 用户指导 PDF
UG-042: Evaluating 16-Lead SOIC and 16-Lead QSOP Digital Isolators User Guide  (pdf, 504 kB) 用户指导 PDF
Creepage Requirements for Medical Applications  (pdf, 588 kB) 技术文章 PDF
MS-2204: Power Blanking for Increased Accuracy Using isoPower Devices  (pdf, 308 kB) 技术文章 PDF
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
By Flow Zhao, Design Engineer
技术文章 PDF
NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer
技术文章 PDF
数字隔离器产品选型与资源指南  (pdf, 935 kB) 产品选型指南 PDF
ADuM2400/ADuM2401/ADuM2402 Quad-Channel Digital Isolators  (pdf, 184 kB)
The ADuM240x family of quad-channel isolators provides 5kV isolation and eliminates the need for multiple optocouplers and their accompanying external discrete components.
概况 PDF
ADuM130x/ADuM140x Triple/Quad Digital Isolators  (pdf, 126 kB)
The ADuM130x/ADuM140x family of triple-/quad-channel isolators eliminates the need for multiple optocouplers and their accompanying external discrete components.
概况 PDF
ADuM125x/ADuM225x Dual-Channel, Hot-Swappable, I2C® Bidirectional Digital Isolators with up to 5 kV Isolation  (pdf, 1493 kB)
The ADuM125x/ADuM225x are dual-channel bi-directional I2C digital isolators that are hot-swappable and capable of data rates up to 1MHz.
概况 PDF
2008 Medical Solution Profile  (pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
概况 PDF
Can I replace an optocoupler with an iCoupler product in an existing design? 常见问题解答 HTML
What are some of the distinguishing features of the iCoupler products? 常见问题解答 HTML
What communications protocols are supported by iCoupler products? 常见问题解答 HTML
Do iCoupler products have VDE certification for reinforced insulation? 常见问题解答 HTML
With which regulatory standards do iCoupler products comply? 常见问题解答 HTML
How much isolation can iCoupler products provide? 常见问题解答 HTML
What is iCoupler technology? 常见问题解答 HTML
What are optocouplers? What is optical isolation? 常见问题解答 HTML
What is capacitive isolation? 常见问题解答 HTML
What is isolation? Why is it needed? 常见问题解答 HTML
How is isolation specified? 常见问题解答 HTML
What is isolation rating? 常见问题解答 HTML
What is the relationship between working voltage and isolation rating? 常见问题解答 HTML
What is the difference between basic and double (or reinforced) insulation levels? 常见问题解答 HTML
What are transient immunity and common-mode rejection? 常见问题解答 HTML
What other parameters are important when considering an isolation device? 常见问题解答 HTML
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

ADUM6202 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
ADUM6202ARIZ 产品状态: 量产 SOIC INCREASED CREEPAGE 16 工业 Tube, 37 $ 5.79 $ 5.12 Y  材料信息 查看PCN 订购 样片
ADUM6202ARIZ-RL 产品状态: 量产 SOIC INCREASED CREEPAGE 16 工业 Reel, 1000 - $ 5.12 Y  材料信息 查看PCN 订购
ADUM6202ARWZ 产品状态: 量产 16 ld SOIC - Wide 16 工业 Tube, 47 $ 5.79 $ 5.12 Y  材料信息 查看PCN 订购 样片
ADUM6202ARWZ-RL 产品状态: 量产 16 ld SOIC - Wide 16 工业 Reel, 1000 - $ 5.12 Y  材料信息 查看PCN 订购
ADUM6202CRIZ 产品状态: 量产 SOIC INCREASED CREEPAGE 16 工业 Tube, 37 $ 6.58 $ 5.82 Y  材料信息 查看PCN 订购 样片
ADUM6202CRIZ-RL 产品状态: 量产 SOIC INCREASED CREEPAGE 16 工业 Reel, 1000 - $ 5.82 Y  材料信息 查看PCN 订购
ADUM6202CRWZ 产品状态: 量产 16 ld SOIC - Wide 16 工业 Tube, 47 $ 6.58 $ 5.82 Y  材料信息 查看PCN 订购 样片
ADUM6202CRWZ-RL 产品状态: 量产 16 ld SOIC - Wide 16 工业 Reel, 1000 - $ 5.82 Y  材料信息 查看PCN 订购
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

EVAL-ADUMQS
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EVAL-ADUMQSEBZ 产品状态: 量产 Evaluation Board $ 25.00 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
产品评价 X
content here.
content here.

产品评价

关闭