添加到信号链设计器

ADUM5242:  双通道隔离器,集成采用isoPower®技术的DC/DC转换器,提供50 MW隔离功率(0/2通道方向性)

产品详情

ADuM524x 均为集成isoPower隔离电源的双通道数字隔离器。芯片级DC/DC转换器基于ADI公司的iCoupler®技术,5 V电压时可提供最高50 mW稳压隔离功率,因而在低功耗隔离设计中,无需另外使用隔离式DC/DC转换器。利用ADI公司的iCoupler芯片级变压器技术,能够隔离逻辑信号和DC/DC转换器。因此,可提供小尺寸、完全隔离的解决方案。

ADuM524x隔离器提供两个独立的隔离通道,支持多种通道配置,输入工作电压为5 V。ADuM524x系列可以与其它iCoupler产品配合使用,以实现更多的通道数。

特点和优势

  • 集成隔离式DC/DC转换器
  • 5 V/10 mA调节输出
  • 两个DC至1 Mbps (NRZ)信号隔离通道
  • 8引脚窄体SOIC封装
  • 符合RoHS标准
  • 工作温度最高可达105°C
  • 精密定时特性
    脉冲宽度失真:3 ns(最大值)
    通道间匹配:3 ns(最大值)
    传播延迟:70 ns(最大值)
  • 高共模瞬变抗扰度:> 25 kV/μs

安全和法规认证

  • UL认证:1分钟2500 Vrms,符合UL 1577标准
  • CSA元件验收通知#5A
  • 合格证书
    DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
    VIORM = 560 V 峰值

ADuM5242 功能框图

文档

快讯名称 内容类型 文件类型
ADuM5240/ADuM5241/ADuM5242:双通道隔离器,集成采用isoPower 技术的DC-DC转换器,提供50 mW隔离功率 (Rev B, 05/2012) (pdf, 486 kB) 产品数据手册 PDF
ADuM5240/ADuM5241/ADuM5242: Dual-Channel Isolators with isoPower Integrated DC-to-DC Converter, 50 mW Datasheet (Rev B, 05/2012) (pdf, 382 kB) 产品数据手册 PDF
AN-0971: isoPower器件的辐射控制建议  (pdf, 632 kB) 应用笔记 PDF
AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices  (pdf, 406 kB) 应用笔记 PDF
AN-913: I2C 接口的隔离  (pdf, 308 kB) 应用笔记 PDF
AN-913: Isolating I2C Interfaces  (pdf, 280 kB) 应用笔记 PDF
AN-825: iCoupler®隔离产品的电源考虑因素  (pdf, 181 kB) 应用笔记 PDF
AN-825: Power Supply Considerations in iCoupler Isolation Products  (pdf, 181 kB) 应用笔记 PDF
AN-793: iCoupler®隔离产品的ESD/闩锁考虑因素  (pdf, 500 kB) 应用笔记 PDF
AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products  (pdf, 246 kB) 应用笔记 PDF
AN-770: CAN总线应用中的iCoupler®隔离  (pdf, 362 kB) 应用笔记 PDF
AN-770: iCoupler® Isolation in CAN Bus Applications  (pdf, 234 kB) 应用笔记 PDF
AN-740: RS-232应用中的iCoupler® 隔离  (pdf, 494 kB) 应用笔记 PDF
AN-740: iCoupler® Isolation in RS-232 Applications  (pdf, 716 kB) 应用笔记 PDF
AN-727: RS-485应用中的iCoupler®隔离  (pdf, 373 kB) 应用笔记 PDF
AN-727: iCoupler® Isolation in RS-485 Applications  (pdf, 282 kB) 应用笔记 PDF
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
在线研讨会 WEBCAST
Digital Isolation Offers Compact, Low-Cost Solutions to Challenging Design Problems
(Analog Dialogue, Vol. 40, December 2006)
《模拟对话》杂志 HTML
Data and Power Isolation in One Package Provides Total Isolation Solution
By David Krakauer, Analog Devices, Inc. (Analog Dialogue, Vol. 41, September 2007)
《模拟对话》杂志 HTML
Nappkin Note: Lowering the Power of the ADuM524x  (pdf, 217 kB) 技术文章 PDF
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
By Flow Zhao, Design Engineer
技术文章 PDF
NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer
技术文章 PDF
采用微型片内变压器的高速数字隔离器  (pdf, 2717 kB)
作者:Baoxing Chen、John Wynne和Ronn Kliger
技术文章 PDF
微变压器为混合动力汽车提供信号与电源隔离  (pdf, 234 kB)
作者:Baoxing Chen,ADI公司高级工程师
技术文章 PDF
医疗设备要求严格的隔离技术
(EDN, 9/28/2006)
技术文章 HTML
采用isoPower™技术的iCoupler®产品:利用微变压器跨越隔离栅实现信号和功率传输  (pdf, 1306 kB)
作者:Baoxing Chen
技术文章 PDF
Digital Isolation Offers Compact, Low-Cost Solutions to Challenging Design Problems
(Analog Dialogue, Vol. 40, December 2006)
技术文章 HTML
iCoupler Products with isoPower Technology 技术资料 HTML
Safety & Regulatory Compliance Information 质量保证 HTML
EE Times Names ACE Finalists
(EE Times, 1/15/2007)
产品评述 HTML
Dual In-Amp And Signal Isolators Sweat The Small Stuff
(ED, 4/13/2006)
产品评述 HTML
The Hot 100 products of 2006
(EDN, 12/15/2006)
产品评述 HTML
Device Combines Signal and Power Isolation
(EDN, 3/21/2006)
产品评述 HTML
Dual-Channel Isolators Provide Data and Power Isolation in Single Package
(eeProductCenter, 03/20/2006)
产品评述 HTML
Digital Isolator ICs Protect Data, Power
(Electronic Products, June 2006)
产品评述 HTML
Single Component Isolates Data And Power
(Power Electronics Technology, 3/1/2006)
产品评述 HTML
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) 产品选型指南 PDF
Leading Inside Advertorials: Data and Power Isolation in One Package Provides Total Isolation Solution  (pdf, 77 kB) 概况 PDF
2008 Medical Solution Profile  (pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
概况 PDF
iCoupler 数字隔离器通过汽车应用认证 概况 HTML
isoPower®——在最小封装内实现DC/DC电源的隔离 概况 HTML
Chip scale isolation and innovation, combined. With iCoupler, analog is everywhere. 概况 HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
概况 PDF
ADuM5240/ADuM5241/ADuM5242: Dual-Channel Digital Isolators with Integrated DC-to-DC Converter  (pdf, 1214 kB)
Chip Scale Transformers Combine Digital and Power Isolation in a Single Package
概况 PDF
How do I learn about new iCoupler products? 常见问题解答 HTML
Are iCoupler products Pb-free? 常见问题解答 HTML
Can I replace an optocoupler with an iCoupler product in an existing design? 常见问题解答 HTML
What are some of the distinguishing features of the iCoupler products? 常见问题解答 HTML
What communications protocols are supported by iCoupler products? 常见问题解答 HTML
What are the different types of iCoupler products? 常见问题解答 HTML
Do iCoupler products have VDE certification for reinforced insulation? 常见问题解答 HTML
With which regulatory standards do iCoupler products comply? 常见问题解答 HTML
How much isolation can iCoupler products provide? 常见问题解答 HTML
What are the benefits of iCoupler technology? 常见问题解答 HTML
What is iCoupler technology? 常见问题解答 HTML
What types of technologies have been used to provide isolation? 常见问题解答 HTML
What are optocouplers? What is optical isolation? 常见问题解答 HTML
What is capacitive isolation? 常见问题解答 HTML
What regulatory standards address isolation products? 常见问题解答 HTML
What is isolation? Why is it needed? 常见问题解答 HTML
What are common applications that use isolation? 常见问题解答 HTML
How is isolation specified? 常见问题解答 HTML
What is isolation rating? 常见问题解答 HTML
What is the relationship between working voltage and isolation rating? 常见问题解答 HTML
What is the difference between basic and double (or reinforced) insulation levels? 常见问题解答 HTML
What are transient immunity and common-mode rejection? 常见问题解答 HTML
What other parameters are important when considering an isolation device? 常见问题解答 HTML
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

ADUM5242 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
ADUM5242ARZ 产品状态: 量产 8 ld SOIC 8 工业 Tube, 98 $ 3.38 $ 2.99 Y  材料信息 查看PCN 订购 样片
ADUM5242ARZ-RL7 产品状态: 量产 8 ld SOIC 8 工业 Reel, 1000 - $ 2.99 Y  材料信息 查看PCN 订购