添加到信号链设计器

ADUM1210:  双通道数字隔离器

产品详情

ADuM1210是一款采用ADI公司iCoupler®技术的双通道数字隔离器。这款隔离器件将高速CMOS与单芯片变压器技术融为一体,具有优于光耦合器等替代器件的出色性能特征。

iCoupler 器件不用LED和光电二极管,因而不存在一般与光耦合器相关的设计困难。简单的iCoupler 数字接口和稳定的性能特征,可消除光耦合器通常具有的电流传输比不确定、非线性传递函数以及温度和使用寿命影响等问题。iCoupler 产品不需要外部驱动器和其它分立器件。此外,在信号数据速率相当的情况下,iCoupler 器件的功耗只有光耦合器的1/10至1/6。

ADuM1210隔离器提供两个独立的隔离通道,任一端可采用2.7 V至5.5 V电源电压工作,与低压系统兼容,并且能够跨越隔离栅实现电压转换功能。此外,ADuM1210具有低脉冲宽度失真(小于3 ns)和严格的通道间匹配(小于3 ns)特性。与其它光耦合器不同,ADuM1210隔离器具有已取得专利的刷新特性,可确保不存在输入逻辑转换时及上电/关断条件下的直流正确性。此外,当输入电源关断时,ADuM1210的默认输出为逻辑低状态,而双通道数字隔离器ADuM1200的默认输出则为逻辑高状态。

应用
• 尺寸至关重要的多通道隔离
• SPI 接口/数据转换器隔离
• RS-232/RS-422/RS-485 收发器隔离
• 数字现场总线隔离
• 栅极驱动接口

特点和优势

  • 8引脚窄体SOIC封装,符合RoHS标准
  • 3 V/5 V 电平转换
  • 工作温度最高可达105°C
  • 高数据速率:DC至10 Mbps (NRZ)

低功耗工作

  • 5 V 工作电压
    每个通道1.1 mA(最大值,0 Mbps至2 Mbps)
    每个通道3.7 mA(最大值,10 Mbps)
  • 3 V工作电压
    每个通道0.8 mA(最大值,0 Mbps至2 Mbps)
    每个通道2.2 mA(最大值,10 Mbps)
  • 精密定时特性
    脉冲宽度失真:3 ns(最大值)
    通道间匹配:3 ns(最大值)
  • 高共模瞬变抗扰度:>25 kV/µs
  • 安全和法规认证
    UL 认证
    1分钟2500 Vrms,符合UL 1577标准
    CSA 元件验收通知#5A
    符合VDE标准证书
    DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
    VIORM = 560 V 峰值

ADuM1210功能框图

文档

快讯名称 内容类型 文件类型
ADuM1210: Dual-Channel Digital Isolator Data Sheet (Rev D, 03/2012) (pdf, 1093 kB) 产品数据手册 PDF
AN-0971: isoPower器件的辐射控制建议  (pdf, 632 kB) 应用笔记 PDF
AN-0971: Recommendations for Control of Radiated Emissions with isoPower Devices  (pdf, 406 kB) 应用笔记 PDF
AN-913: I2C 接口的隔离  (pdf, 308 kB) 应用笔记 PDF
AN-913: Isolating I2C Interfaces  (pdf, 280 kB) 应用笔记 PDF
AN-825: iCoupler®隔离产品的电源考虑因素  (pdf, 181 kB) 应用笔记 PDF
AN-825: Power Supply Considerations in iCoupler Isolation Products  (pdf, 181 kB) 应用笔记 PDF
AN-793: iCoupler®隔离产品的ESD/闩锁考虑因素  (pdf, 500 kB) 应用笔记 PDF
AN-793: ESD/Latch-Up Considerations with iCoupler® Isolation Products  (pdf, 246 kB) 应用笔记 PDF
AN-770: CAN总线应用中的iCoupler®隔离  (pdf, 362 kB) 应用笔记 PDF
AN-770: iCoupler® Isolation in CAN Bus Applications  (pdf, 234 kB) 应用笔记 PDF
AN-740: RS-232应用中的iCoupler® 隔离  (pdf, 494 kB) 应用笔记 PDF
AN-740: iCoupler® Isolation in RS-232 Applications  (pdf, 716 kB) 应用笔记 PDF
AN-727: RS-485应用中的iCoupler®隔离  (pdf, 373 kB) 应用笔记 PDF
AN-727: iCoupler® Isolation in RS-485 Applications  (pdf, 282 kB) 应用笔记 PDF
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
在线研讨会 WEBCAST
Digital Isolation Offers Compact, Low-Cost Solutions to Challenging Design Problems
(Analog Dialogue, Vol. 40, December 2006)
《模拟对话》杂志 HTML
iCoupler® Digital Isolators Protect RS-232, RS-485, and CAN Buses in Industrial, Instrumentation, and Computer Applications
(Analog Dialogue, Vol. 39, October 2005)
《模拟对话》杂志 HTML
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
By Flow Zhao, Design Engineer
技术文章 PDF
NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer
技术文章 PDF
采用微型片内变压器的高速数字隔离器  (pdf, 2717 kB)
作者:Baoxing Chen、John Wynne和Ronn Kliger
技术文章 PDF
微变压器为混合动力汽车提供信号与电源隔离  (pdf, 234 kB)
作者:Baoxing Chen,ADI公司高级工程师
技术文章 PDF
医疗设备要求严格的隔离技术
(EDN, 9/28/2006)
技术文章 HTML
采用isoPower™技术的iCoupler®产品:利用微变压器跨越隔离栅实现信号和功率传输  (pdf, 1306 kB)
作者:Baoxing Chen
技术文章 PDF
Isolation in Medical Applications  (pdf)
by Rich Ghiorse and Steve Ranta, Analog Devices, Inc. (Power Electronics-Europe, 7/2005)
技术文章 PDF
Digital Isolation Offers Compact, Low-Cost Solutions to Challenging Design Problems
(Analog Dialogue, Vol. 40, December 2006)
技术文章 HTML
iCoupler Products with isoPower Technology 技术资料 HTML
Safety & Regulatory Compliance Information 质量保证 HTML
EE Times Names ACE Finalists
(EE Times, 1/15/2007)
产品评述 HTML
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) 产品选型指南 PDF
Leading Inside Advertorials: Data and Power Isolation in One Package Provides Total Isolation Solution  (pdf, 77 kB) 概况 PDF
2008 Medical Solution Profile  (pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
概况 PDF
iCoupler 数字隔离器通过汽车应用认证 概况 HTML
isoPower®——在最小封装内实现DC/DC电源的隔离 概况 HTML
Chip scale isolation and innovation, combined. With iCoupler, analog is everywhere. 概况 HTML
ADuM5240/ADuM5241/ADuM5242: Dual-Channel Digital Isolators with Integrated DC-to-DC Converter  (pdf, 1214 kB)
Chip Scale Transformers Combine Digital and Power Isolation in a Single Package
概况 PDF
How do I learn about new iCoupler products? 常见问题解答 HTML
Are iCoupler products Pb-free? 常见问题解答 HTML
Can I replace an optocoupler with an iCoupler product in an existing design? 常见问题解答 HTML
What are some of the distinguishing features of the iCoupler products? 常见问题解答 HTML
What communications protocols are supported by iCoupler products? 常见问题解答 HTML
What are the different types of iCoupler products? 常见问题解答 HTML
Do iCoupler products have VDE certification for reinforced insulation? 常见问题解答 HTML
With which regulatory standards do iCoupler products comply? 常见问题解答 HTML
How much isolation can iCoupler products provide? 常见问题解答 HTML
What are the benefits of iCoupler technology? 常见问题解答 HTML
What is iCoupler technology? 常见问题解答 HTML
What types of technologies have been used to provide isolation? 常见问题解答 HTML
What are optocouplers? What is optical isolation? 常见问题解答 HTML
What is capacitive isolation? 常见问题解答 HTML
What regulatory standards address isolation products? 常见问题解答 HTML
What is isolation? Why is it needed? 常见问题解答 HTML
What are common applications that use isolation? 常见问题解答 HTML
How is isolation specified? 常见问题解答 HTML
What is isolation rating? 常见问题解答 HTML
What is the relationship between working voltage and isolation rating? 常见问题解答 HTML
What is the difference between basic and double (or reinforced) insulation levels? 常见问题解答 HTML
What are transient immunity and common-mode rejection? 常见问题解答 HTML
What other parameters are important when considering an isolation device? 常见问题解答 HTML
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

ADUM1210 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
ADUM1210BRZ 产品状态: 量产 8 ld SOIC 8 工业 Tube, 98 $ 1.43 $ 1.10 Y  材料信息 查看PCN 订购 样片
ADUM1210BRZ-RL7 产品状态: 量产 8 ld SOIC 8 工业 Reel, 1000 - $ 1.10 Y  材料信息 查看PCN 订购