AD5765: Complete Quad, 16-Bit, High Accuracy, Serial Input, ±5 V DAC |
The AD5765 is a quad, 16-bit, serial input, bipolar voltage output, digital-to-analog converter (DAC) that operates from supply voltages of ±4.75 V to ±5.25 V. The nominal full-scale output range is ±4.096 V. The AD5765 provides integrated output amplifiers, reference buffers, and proprietary power-up/power-down control circuitry. The part also features a digital I/O port, which is programmed via ...More
The AD5765 is a quad, 16-bit, serial input, bipolar voltage output, digital-to-analog converter (DAC) that operates from supply voltages of ±4.75 V to ±5.25 V. The nominal full-scale output range is ±4.096 V. The AD5765 provides integrated output amplifiers, reference buffers, and proprietary power-up/power-down control circuitry. The part also features a digital I/O port, which is programmed via the serial interface. The part incorporates digital offset and gain adjustment registers per channel.
The AD5765 is a high performance converter that offers guaranteed monotonicity, integral nonlinearity (INL) of ±1 LSB, low noise, and 10 μs settling time. During power-up (when the supply voltages are changing), the outputs are clamped to 0 V via a low impedance path.
The AD5765 uses a serial interface that operates at clock rates of up to 30 MHz and is compatible with DSP and microcontroller interface standards. Double buffering allows the simultaneous updating of all DACs. The input coding is programmable to either a twos complement or an offset binary format. The asynchronous clear function clears all DAC registers to either bipolar zero or zero scale, depending on the coding used. The AD5765 is ideal for both closed-loop servo control and open-loop control applications. The AD5765 is available in a 32-lead TQFP and offers guaranteed specifications over the −40°C to +105°C industrial temperature range. Figure 1 contains a functional block diagram of the AD5765.
Applications:
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (1000 pcs.) |
生产供货情况** | 符合ROHS规定 | 查看PCN | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|---|
| AD5765BSUZ | 量产 | 32 ld LQFP (7x7mm) | 32 | 工业 | $ 20.13 | 11/13/2009 | Y 材料声明 | 查看PCN | 添加到样片车 | 添加到购物车 |
| AD5765BSUZ-REEL7 | 量产 | 32 ld LQFP (7x7mm) | 32 | 工业 | $ | - | Y 材料声明 | 查看PCN | 添加到样片车 | 添加到购物车 |
| AD5765CSUZ | 量产 | 32 ld LQFP (7x7mm) | 32 | 工业 | $ 23.12 | 11/13/2009 | Y 材料声明 | 查看PCN | 添加到样片车 | 添加到购物车 |
| EVAL-AD5765EBZ | 预发布 | 评估板 | - | 待定 | $ | 11/13/2009 | Y | - | 联络ADI | 联络ADI |
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。