AD1954: SigmaDSP® Digital Audio Processor with On-Board Converters |
The AD1954 is a complete, 26-bit, single-chip, 3-channel digital audio playback system with built-in DSP functionality. Key features include: 3 channels of digital audio; a 7-band, 48-bit stereo equalizer; delays for loudspeaker location adjustment; Phat Stereo™ spatial enhancement; and a dual-band, professional-quality dynamic processor. Its three DACs achieve 112 dB signal-to-noise ratio (SNR) ...More
The AD1954 is a complete, 26-bit, single-chip, 3-channel digital audio playback system with built-in DSP functionality. Key features include: 3 channels of digital audio; a 7-band, 48-bit stereo equalizer; delays for loudspeaker location adjustment; Phat Stereo™ spatial enhancement; and a dual-band, professional-quality dynamic processor. Its three DACs achieve 112 dB signal-to-noise ratio (SNR) at 48 kHz. Its dynamic processing features include:
Pricing and Availability:
The AD1954 SigmaDSP Digital Audio Processor is available in either a 44-pin MQFP or a 48-pin TQFP package and is rated for the extended -40°C to +105°C temperature range. The AD1954 is in Production, and Samples are available. Prices begin at $5.88 in 10,000-piece quantities.
Applications
Recommended for new designs is the AD1953. The AD1953 has all the same features as the AD1954 as well as some additional functions. Both parts are priced the same.
Check the SigmaDSP FAQ for any questions you might have. If they are not answered there, direct any SigmaDSP support inquiries to sigmadsp@analog.com
| Part# | DAC DNR (dB) | SNR (dB) | DAC THD+N @ 1 kHz (-3dB) | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|
| AD1933 | 110 | 110 | 96 | 192 kHz, 24-Bit CODEC w/ PLL | $3.66 |
| AD1934 | 108 | 108 | 96 | 192 kHz, 24-Bit CODEC w/ PLL, I2C and SPI. | $3.15 |
| AD1955 | 120 | 120 | 110 | Multibit Sigma-Delta D/A w/ SACD Playback | $6.86 |
| AD1853 | 116 | 117 | 104 | 24-bit 192 kHz Multibit Sigma-Delta DAC (Current Output) | $7.59 |
| AD1852 | 114 | 114 | 104 | Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A (Voltage Output) | $5.57 |
| AD1854 | 113 | 112 | 97 | Complete Single Chip Stereo Audio D/A | $4.05 |
| AD1953 | 112 | 112 | 100 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| AD1954 | 112 | 112 | 100 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| AD1833A | 110 | 110 | 95 | Multi-Ch, 24-bit 192 kHz, Sigma-Delta D/A | $3.98 |
| AD1958 | 109 | 108 | 96 | Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A w/ PLL | - |
| AD1851 | 96 | 110 | 90 | 16-Bit, 16 3 FS PCM Audio DACs Dual 5V Supplies | $4.71 |
| AD1857 | 94 | - | 90 | Stereo, Single Supply 16/18/20-bit Sigma-Delta D/A | - |
| AD1859 | 94 | - | 88 | Stereo, Single Supply 18-bit Integrated Sigma-Delta D/A | $4.45 |
| AD1858 | 94 | - | 90 | Stereo, Single Supply 16-bit Sigma-Delta D/A | - |
| AD1868 | 92 | 98 | 88 | Single Supply Dual 18-Bit Audio DAC | - |
| AD1866 | 90 | 95 | 86 | Single Supply Dual 16-Bit Audio DAC | $10.57 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (100-499) |
报价* (1000 pcs.) |
生产供货情况** | 符合ROHS规定 | 查看PCN | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD1954YST | 停产 | 48 ld LQFP | 48 | 汽车级 | - | - | - | N 材料声明 | - | 联络ADI | 联络ADI |
| AD1954YSTRL | 停产 | 48 ld LQFP | 48 | 汽车级 | - | - | - | N 材料声明 | - | 联络ADI | 联络ADI |
| AD1954YSTZ | 量产 | 48 ld LQFP | 48 | 汽车级 | $ 7.90 | $ 7.14 | 11/27/2009 | Y 材料声明 | 查看PCN | 添加到样片车 | 添加到购物车 |
| AD1954YSTZRL | 量产 | 48 ld LQFP | 48 | 汽车级 | $ 7.90 | $ 7.14 | 02/12/2010 | Y 材料声明 | 查看PCN | 联络ADI | 联络ADI |
| AD1954YSZ | 量产 | 44 ld MQFP (13.20mm wide) | 44 | 汽车级 | - | - | 02/12/2010 | Y 材料声明 | 查看PCN | 添加到样片车 | 添加到购物车 |
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。