AD1851: 16-Bit/18-Bit, 16 3 FS PCM Audio DACs |
The AD1851/AD1861 is a monolithic PCM audio DAC. The AD1851 is a 16-bit device, while the AD1861 is an 18-bit device. Each device provides a voltage output amplifier, DAC, serial-to-parallel register and voltage reference. The digital portion of the AD1851/AD1861 is fabricated with CMOS logic elements that are provided by Analog Devices' 2 µm ABCMOS process. The analog portion of the ...More
The AD1851/AD1861 is a monolithic PCM audio DAC. The AD1851 is a 16-bit device, while the AD1861 is an 18-bit device. Each device provides a voltage output amplifier, DAC, serial-to-parallel register and voltage reference. The digital portion of the AD1851/AD1861 is fabricated with CMOS logic elements that are provided by Analog Devices' 2 µm ABCMOS process. The analog portion of the AD1851/AD1861 is fabricated with bipolar and MOS devices as well as thin-film resistors.
This combination of circuit elements, as well as careful design and layout techniques, results in high performance audio play-back. Laser-trimming of the linearity error affords low total harmonic distortion. An optional linearity trim pin is provided to allow residual differential linearity error at midscale to be eliminated. This feature is particularly valuable for low distortion reproductions of low amplitude signals. Output glitch is also small, contributing to the overall high level of performance. The output amplifier achieves fast settling and high slew rates, providing a full ±3 V signal at load currents up to 8 mA. When used in current output mode, the AD1851/AD1861 provides a ±1 mA output signal. The output amplifier is short circuit protected and can withstand indefinite shorts to ground.
The serial input interface consists of the clock, data and latch enable pins. The serial 2s complement data word is clocked into the DAC, MSB first, by the external clock. The latch enable signal transfers the input word from the internal serial input register to the parallel DAC input register. The AD1851 input clock can support a 12.5 MHz data rate, while the AD1861 input clock can support a 13.5 MHz data rate. This serial input port is compatible with second generation digital filter chips used in consumer audio products. These filters operate at over-sampling rates of 2x, 4x, 8x and 16x sampling frequencies.
The critical specifications of THD+N and signal-to-noise ratio are 100% tested for all devices.
The AD1851/AD1861 operates with ±5 V power supplies, making it suitable for home use markets. The digital supply, VL, can be separated from the analog supplies, VS and -VS , for reduced digital crosstalk. Separate analog and digital ground pins are also provided. Power dissipation is 100 mW typical.
The AD1851/AD1861 is available in either a 16-pin plastic DIP or a 16-pin plastic SOIC package. Both packages incorporate the industry standard pinout found on the AD1856 and AD1860 PCM audio DACs. As a result, the AD1851/AD1861 is a drop-in replacement for designs where ±5 V supplies have been used with the AD1856/AD1860. Operation is guaranteed over the temperature range of -25°C to +70°C and over the voltage supply range of ±4.75 V to ±5.25 V.
| Part# | DAC DNR (dB) | SNR (dB) | DAC THD+N @ 1 kHz (-3dB) | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|
| AD1933 | 110 | 110 | 96 | 192 kHz, 24-Bit CODEC w/ PLL | $3.66 |
| AD1934 | 108 | 108 | 96 | 192 kHz, 24-Bit CODEC w/ PLL, I2C and SPI. | $3.15 |
| AD1955 | 120 | 120 | 110 | Multibit Sigma-Delta D/A w/ SACD Playback | $6.86 |
| AD1853 | 116 | 117 | 104 | 24-bit 192 kHz Multibit Sigma-Delta DAC (Current Output) | $7.59 |
| AD1852 | 114 | 114 | 104 | Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A (Voltage Output) | $5.57 |
| AD1854 | 113 | 112 | 97 | Complete Single Chip Stereo Audio D/A | $4.05 |
| AD1953 | 112 | 112 | 100 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| AD1954 | 112 | 112 | 100 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| AD1833A | 110 | 110 | 95 | Multi-Ch, 24-bit 192 kHz, Sigma-Delta D/A | $3.98 |
| AD1958 | 109 | 108 | 96 | Stereo, 24-bit 192 kHz Multibit Sigma-Delta D/A w/ PLL | - |
| AD1851 | 96 | 110 | 90 | 16-Bit, 16 3 FS PCM Audio DACs Dual 5V Supplies | $4.71 |
| AD1857 | 94 | - | 90 | Stereo, Single Supply 16/18/20-bit Sigma-Delta D/A | - |
| AD1859 | 94 | - | 88 | Stereo, Single Supply 18-bit Integrated Sigma-Delta D/A | $4.45 |
| AD1858 | 94 | - | 90 | Stereo, Single Supply 16-bit Sigma-Delta D/A | - |
| AD1868 | 92 | 98 | 88 | Single Supply Dual 18-Bit Audio DAC | - |
| AD1866 | 90 | 95 | 86 | Single Supply Dual 16-Bit Audio DAC | $10.57 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (100-499) |
报价* (1000 pcs.) |
生产供货情况** | 符合ROHS规定 | 查看PCN | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD1851N-J | 最后订购时间 | 16 ld PDIP | 16 | 商业 | - | - | 11/20/2009 | N 材料声明 | 查看PCN | 联络ADI | 添加到购物车 |
| AD1851NZ | 最后订购时间 | 16 ld PDIP | 16 | 商业 | - | - | 11/20/2009 | Y 材料声明 | 查看PCN | 联络ADI | 添加到购物车 |
| AD1851NZ-J | 最后订购时间 | 16 ld PDIP | 16 | 商业 | - | - | 11/20/2009 | Y 材料声明 | 查看PCN | 联络ADI | 添加到购物车 |
| AD1851R | 最后订购时间 | 16 ld SOIC - Wide | 16 | 商业 | - | - | 11/20/2009 | N 材料声明 | - | 联络ADI | 添加到购物车 |
| AD1851R-J | 最后订购时间 | 16 ld SOIC - Wide | 16 | 商业 | - | - | 11/20/2009 | N 材料声明 | - | 联络ADI | 添加到购物车 |
| AD1851R-REEL7 | 最后订购时间 | 16 ld SOIC - Wide | 16 | 商业 | - | - | 11/20/2009 | N 材料声明 | - | 联络ADI | 添加到购物车 |
| AD1851RZ | 量产 | 16 ld SOIC - Wide | 16 | 商业 | $ 7.06 | $ 4.71 | 12/25/2009 | Y 材料声明 | - | 联络ADI | 添加到购物车 |
| AD1851RZ-J | 量产 | 16 ld SOIC - Wide | 16 | 商业 | $ 7.59 | $ 5.06 | 11/20/2009 | Y 材料声明 | - | 联络ADI | 添加到购物车 |
| AD1851RZ-REEL7 | 量产 | 16 ld SOIC - Wide | 16 | 商业 | - | $ 4.71 | 12/11/2009 | Y 材料声明 | - | 联络ADI | 添加到购物车 |
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。