content here.
content here.

AD9970:  14-Bit CCD Signal Processor with Precision Timing™ Generator

The AD9970 is a highly integrated CCD signal processor for high speed digital video camera applications. Specified at pixel rates of up to 65 MHz, the AD9970 consists of a complete analog front end with analog-to-digital conversion combined with a programmable timing driver. The Precision Timing core allows adjustment of high speed clocks with 240 ps resolution at 65 MHz operation. The ...More

AD9970:  14-Bit CCD Signal Processor with Precision Timing™ Generator

Product Description

The AD9970 is a highly integrated CCD signal processor for high speed digital video camera applications. Specified at pixel rates of up to 65 MHz, the AD9970 consists of a complete analog front end with analog-to-digital conversion combined with a programmable timing driver. The Precision Timing core allows adjustment of high speed clocks with 240 ps resolution at 65 MHz operation. The AD9970 also contains a reduced range LVDS interface for data outputs.

The analog front end includes black level clamping, CDS, VGA, and a 65 MSPS, 14-bit ADC. The timing driver provides the high speed CCD clock drivers for RG, HL, and H1 to H4. Operation is programmed using a 3-wire serial interface.

Packaged in a space-saving 5 mm × 5 mm, 32-lead LFCSP_VQ, the AD9970 is specified over an operating temperature range of −25°C to +85°C.

For more information about the AD9970, contact Analog Devices via email at afe.ccd@analog.com.

Applications

  • Professional HDTV camcorders
  • Professional/high end digital cameras
  • Broadcast cameras
  • Industrial high speed cameras
  • High speed data acquisition systems
  • Data Sheet, Rev. SpA, 3/07

    • 1.8 V analog and digital core supply voltage
    • Serial data link with reduced range
    • LVDS outputs
    • Correlated double sampler (CDS) with −3 dB, 0 dB, +3 dB, and +6 dB gain
    • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
    • 14-bit, 65 MHz ADC
    • Black level clamp with variable level control
    • Complete on-chip timing generator
    • Precision Timing core with 240 ps resolution @ 65 MHz
    • On-chip, 3 V horizontal and RG driver
    • 5 mm × 5 mm, 32-lead LFCSP_VQ
    • Resolution (Bits): 14bit
    • Input Range (V p-p): 1V p-p
    • Sample Rate (MSPS): 65MSPS
    • Power Dissipation (mW): 150mW

    Functional Block Diagram for AD9970

    Of Note ...

    For more information on the AD9970, please contact the MxFE Group.

    Part# Resolution (Bits) Sample Rate (MSPS) Input Range (V p-p) Power Dissipation (mW) Programable H-Drivers Programable V-Clocks Integrated V-Driver Chs Special Features Price* (1000-4999)
    AD9920A 12 40.5 1 240 Yes Yes 19 - -
    AD9923A 12 36 1 - Yes Yes 15 - $8.66
    AD9949 12 36 1 320 Yes No 0 PxGA $7.20
    AD9970 14 65 1 150 No No 0 - $10.87
    AD9974 14 65 1 300 No No 0 Dual Channel $46.61
    AD9977 14 65 1 300 Yes No 0 Dual Channel $42.37
    AD9978 14 55 1.4 190 No No 0 Dual Channel $23.30
    AD9978A 14 75 2 - - - 0 Dual Channel -
    AD9979 14 65 1 150 Yes No 0 - $11.95
    AD9990 14 32 1 320 Yes Yes 0 Dual Channel $10.00

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    价格、封装以及购买

    Help

    产品型号
    产品型号是指能够购买或者索取样片的某类产品的具体型号。

    产品状态
    产品状态指该产品当前的生存周期。它指下面四个阶段之一:
    • 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
    • 生产:该产品型号目前已在生产,可以购买和索取样片。
    • 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
    • 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
    封装说明
    这种集成电路(IC)的封装说明,例如:DIP,SOIC和BGA封装。评估板是一块用来演示器件性能的试验板,该器件也包含在该评估板上。

    欲详细了解封装图和化学成份请访问:  封装网页

    引脚数
    引脚数是指该器件的引脚、球状焊点或焊盘的数量。产品技术资料中提供引脚排列图和引脚功能描述。

    温度范围
    这是指该器件允许的工作温度范围。以下为所规定的三种温度范围:
    • 民用温度范围:0 ºC~+70 ºC
    • 军用温度范围:-55ºC ~+125ºC
    • 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
    • 汽车工作温度范围:-40 ℃~ +125 ℃
    报价
    这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    无铅封装产品
    ADI公司由于对应用环境的考虑,提供许多无铅(Pb)封装产品。欲获知更多关于无铅封装产品的信息,请访问我们的 Pb 无铅(Pb)封装产品网页。

    View PCN
    这是有关这款型号的产品变更通知(PCN)列表。点击链接以查看PCN详情。如需了解ADI PCN过程的更多信息,请访问我们的 PCN政策声明页面。

    *这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
    **样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。